(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A different-diameter union Y that enables one-touch insertion and removal.
[Features]
· Can be used in vacuum to -100 kPa.
· Metric and inch sizes available.
[Applications]
· Use to connect tubing of reduced size for branching in the same direction.
Different Diameter Union Y, Metric Size External Appearance
Different Diameter Union Y, Metric Size External Dimensional Drawing
Applicable tubing outer diameter mm | Model | øD1Note) | øD2Note) | L1 | L2 | P | M1 | M2 | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Urethane | |||||||||||||
ø2 | ø3.2 | 10-KQ2U02-23A | 5.8 | 7.1 | 28.2 | 16.6 | 5.8 | 11.9 | 13.3 | 5.2 | 6 | 3.2 | 0.9 | 1.2 | 1.9 |
ø2 | ø4 | 10-KQ2U02-04A | 5.8 | 8.2 | 27.6 | 15.7 | 5.8 | 11.9 | 13.3 | 5.7 | 6 | 3.2 | 0.9 | 1.2 | 2.1 |
ø3.2 | ø4 | 10-KQ2U23-04A | 7.1 | 8.2 | 28.9 | 18 | 7.1 | 13.3 | 13.3 | 5.7 | 6 | 3.2 | 2.7 | 2.5 | 2.7 |
ø4 | ø6 | 10-KQ2U04-06A | 8.2 | 10.4 | 29 | 18 | 8.2 | 13.3 | 13.3 | 6.8 | 6 | 3.2 | 4.2 | 3 | 3.3 |
Unit: mm
Note) øD1, øD2represents maximum diameter.
Tube
Product color
Specifications
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Different Diameter Union Y, Inch Size External Appearance
Different Diameter Union Y, Inch Size Dimensional Drawing
Applicable tubing outer diameter (inch) | Model | øD1Note) | øD2Note) | L1 | L2 | P | M1 | M2 | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Urethane | |||||||||||||
ø1/8 | ø5/32 | 10-KQ2U01-03A | 7.1 | 8.2 | 28.9 | 18 | 7.1 | 13.3 | 13.3 | 5.7 | 6 | 3.2 | 2.7 | 3.3 | 2.7 |
ø1/4 | 10-KQ2U01-07A | 7.1 | 11.1 | 30.3 | 18.5 | 7.1 | 13.3 | 13.3 | 7.2 | 6 | 3.2 | 2.7 | 3.3 | 3.3 | |
ø5/32 | ø3/16 | 10-KQ2U03-05A | 8.2 | 9.1 | 29.6 | 18.8 | 8.2 | 13.3 | 13.3 | 6.2 | 6 | 3.2 | 4.2 | 4.1 | 3.2 |
ø1/4 | 10-KQ2U03-07A | 8.2 | 11.1 | 30.3 | 19 | 8.2 | 13.3 | 13.3 | 7.2 | 6 | 3.2 | 4.2 | 4.1 | 3.6 | |
ø3/16 | ø1/4 | 10-KQ2U05-07A | 9.1 | 11.1 | 30.6 | 19.8 | 9.1 | 13.3 | 13.3 | 7.2 | 6 | 3.2 | 7 | 4.8 | 3.9 |
Unit: mm
Note) øD1, øD2represents maximum diameter.
Tube
Product color
Specifications
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) |
Nut section | JIS B0208 (UNF thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
Body | C3604 with electroless nickel plating, PBT, PP |
---|---|
Stud | C3604 (thread part) with electroless nickel plating |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
10-KQ2U04-06A |
10-KQ2U06-08A |
10-KQ2U08-10A |
10-KQ2U10-12A |
10-KQ2U12-16A |
10-KQ2U23-04A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 96.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 4 | 6 | ||
฿ 101.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 6 | 8 | ||
฿ 171.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 8 | 10 | ||
฿ 203.40 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | 12 | ||
฿ 255.60 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 12 | 16 | ||
฿ 149.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 3.2 | 4 |
Loading...
Types | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Union, Unequal Dia. | Reducing Union Wye | Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection |
Number of Connection Tubes(piece) | 3 | Color | White | Release button shape | Perfect circle |
Release button color | White | Custom-made specifications | N/A |
How can we improve?
How can we improve?