(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch in line with a one-touch fitting.
Plug-In Y 10-KQ2U External Appearance
Plug-In Y 10-KQ2U Dimensional Outline Drawing
Applicable tubing outer diameter inch | Applicable fitting size ød inch | Model | øDNote) | L1 | L2 | P | A | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
ø1/8 | ø1/8 | 10-KQ2U01-99A | 7.1 | 45.1 | 18 | 7.1 | 31.8 | 13.3 | 5.2 | 6 | 3.2 | 2.9 | 2 | 2.5 |
ø5/32 | ø5/32 | 10-KQ2U03-99A | 8.2 | 44.8 | 18.2 | 8.2 | 31.5 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 2.5 | 3.1 |
ø3/16 | ø3/16 | 10-KQ2U05-99A | 9.1 | 46.1 | 18.9 | 9.1 | 32.8 | 13.3 | 6.2 | 6 | 3.2 | 7 | 3.5 | 3.6 |
ø1/4 | ø1/4 | 10-KQ2U07-99A | 11.1 | 46.8 | 20.2 | 11.1 | 33.5 | 13.3 | 7.6 | 8 | 4 | 12.4 | 4.6 | 5.5 |
ø5/16 | ø5/16 | 10-KQ2U09-99A | 13.2 | 52.1 | 22.3 | 13.2 | 37.9 | 14.2 | 8.7 | 8 | 4.2 | 17.7 | 6 | 8 |
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Applicable fitting size ød | Model | øDNote) | L1 | L2 | P | A | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
ø3.2 | ø3.2 | 10-KQ2U23-99A | 7.1 | 45.1 | 18 | 7.1 | 31.8 | 13.3 | 5.2 | 6 | 3.2 | 2.9 | 2 | 2.5 |
ø4 | ø4 | 10-KQ2U04-99A | 8.2 | 44.8 | 18.2 | 8.2 | 31.5 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 2.5 | 3.1 |
ø6 | ø6 | 10-KQ2U06-99A | 10.4 | 46.3 | 19.4 | 10.4 | 33 | 13.3 | 6.8 | 6 | 3.2 | 10.6 | 4 | 4.5 |
ø8 | ø8 | 10-KQ2U08-99A | 13.2 | 52.1 | 22.3 | 13.2 | 37.9 | 14.2 | 8.7 | 8 | 4.2 | 17.7 | 6 | 8 |
ø10 | ø10 | 10-KQ2U10-99A | 15.9 | 57.3 | 25 | 15.9 | 41.7 | 15.6 | 10.1 | 8 | 4.2 | 28.4 | 7.5 | 12.3 |
ø12 | ø12 | 10-KQ2U12-99A | 18.5 | 63 | 27.8 | 18.5 | 46 | 17 | 11.4 | 8 | 4.2 | 45.4 | 9 | 18.3 |
ø16 | ø16 | 10-KQ2U16-99A | 23.8 | 75.9 | 35 | 23.8 | 55.3 | 20.6 | 14 | 8 | 4.2 | 60 | 13 | 33.5 |
Note) øD1 represents maximum diameter.
Part Number |
---|
10-KQ2U06-99A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Fitting Size (mm) |
---|---|---|---|---|---|---|---|
฿ 103.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 6 |
Loading...
Types | Single Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Sockets, Reducers | Union Y Branch | Operating Temperature(°C) | -5::60 | Types of connection | Rod Connection |
Number of Connection Tubes(piece) | 2 | Color | White | Release button shape | Perfect circle |
Release button color | White | Custom-made specifications | N/A |
Please check the type/dimensions/specifications of the part 10-KQ2U06-99A in the Plug-In Y 10-KQ2U, One-Touch Fitting series.
Part Number |
---|
10-KQ2U04-99A |
10-KQ2U08-99A |
10-KQ2U10-99A |
10-KQ2U12-99A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Fitting Size (mm) |
---|---|---|---|---|---|---|
฿ 99.90 | 1 Piece(s) | Same day | 4 | 4 | ||
฿ 140.40 | 10 Piece(s) | 55 Day(s) | 8 | 8 | ||
฿ 149.40 | 5 Piece(s) | 55 Day(s) | 10 | 10 | ||
฿ 137.70 | 5 Piece(s) | 55 Day(s) | 12 | 12 |
How can we improve?
How can we improve?