(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch tubing in the same direction.
Union Y: 10-KQ2U Outline Drawing
Applicable Tubing: Metric Size, Connection Thread: M, R, Rc
Applicable tubing outer diameter mm | Model | øDNote) | L1 | L2 | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||
ø2 | 10-KQ2U02-00A | 5.8 | 25.8 | 16.1 | 5.8 | 11.9 | 4.5 | 6 | 3.2 | 0.9 | 1.2 | 1.6 |
ø3.2 | 10-KQ2U23-00A | 7.1 | 28.9 | 18 | 7.1 | 13.3 | 5.2 | 6 | 3.2 | 2.9 | 2.5 | 2.4 |
ø4 | 10-KQ2U04-00A | 8.2 | 29 | 18.2 | 8.2 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 3 | 2.9 |
ø6 | 10-KQ2U06-00A | 10.4 | 30.1 | 19.4 | 10.4 | 13.3 | 6.8 | 6 | 3.2 | 10.6 | 4.5 | 4.1 |
ø8 | 10-KQ2U08-00A | 13.2 | 33.2 | 22.3 | 13.2 | 14.2 | 8.7 | 8 | 4.2 | 17.7 | 6 | 7.4 |
ø10 | 10-KQ2U10-00A | 15.9 | 37.1 | 25 | 15.9 | 15.6 | 10.1 | 8 | 4.2 | 28.4 | 7.5 | 11.2 |
ø12 | 10-KQ2U12-00A | 18.5 | 41.1 | 27.8 | 18.5 | 17 | 11.4 | 8 | 4.2 | 45.4 | 9 | 16.4 |
ø16 | 10-KQ2U16-00A | 23.8 | 51.5 | 35 | 23.8 | 20.6 | 14 | 8 | 4.2 | 60 | 13 | 30.6 |
Note) øD1 represents maximum diameter.
Applicable Tubing: Inch Size Connection Thread: UNF, NPT
Applicable tubing outer diameter (inch) | Model | øDNote) | L1 | L2 | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||
ø1/8 | 10-KQ2U01-00A | 7.1 | 28.9 | 18 | 7.1 | 13.3 | 5.2 | 6 | 3.2 | 2.9 | 3.2 | 2.4 |
ø5/32 | 10-KQ2U03-00A | 8.2 | 29 | 18.2 | 8.2 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 4.1 | 2.9 |
ø3/16 | 10-KQ2U05-00A | 9.1 | 29.6 | 18.9 | 9.1 | 13.3 | 6.2 | 6 | 3.2 | 7 | 4.8 | 3.5 |
ø1/4 | 10-KQ2U07-00A | 11.1 | 30.3 | 20.2 | 11.1 | 13.3 | 7.6 | 8 | 4 | 12.4 | 6.4 | 5 |
ø5/16 | 10-KQ2U09-00A | 13.2 | 33.2 | 22.3 | 13.2 | 14.2 | 8.7 | 8 | 4.2 | 17.7 | 8.1 | 7.4 |
ø3/8 | 10-KQ2U11-00A | 15.4 | 36.7 | 24.6 | 15.4 | 15.6 | 9.9 | 8 | 4.2 | 23.8 | 9.6 | 10.4 |
Note) øD1 represents maximum diameter.
10-KQ2 Series structure
Tubing materialNote) | PFA, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Series | Body | Release button |
---|---|---|
10-KQ2 Series | White type | White |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40 (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
*See manufacturer's catalog for [Inch Size One-Touch Fittings 10-KQ2 Series] Common Specifications.
Part Number |
---|
10-KQ2U02-00A |
10-KQ2U03-00A |
10-KQ2U04-00A |
10-KQ2U06-00A |
10-KQ2U07-00A |
10-KQ2U08-00A |
10-KQ2U10-00A |
10-KQ2U12-00A |
10-KQ2U16-00A |
10-KQ2U23-00A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 133.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 2 | 2 | ||
฿ 99.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 5/32 | 5/32 | ||
฿ 92.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 4 | 4 | ||
฿ 95.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 6 | 6 | ||
฿ 109.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 1/4 | 1/4 | ||
฿ 164.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 8 | 8 | ||
฿ 126.00 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 10 | 10 | ||
฿ 217.80 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 12 | 12 | ||
฿ 233.10 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 16 | 16 | ||
฿ 92.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 3.2 | 3.2 |
Loading...
Types | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Union, Equal Dia. | Union Wye | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 3 |
Color | White | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
How can we improve?
How can we improve?