(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into two in the same direction in line with the female thread.
Branch: 10-KQ2U (Sealant) External Appearance
Branch: 10-KQ2U (Sealant) Dimensional Outline Drawing
Applicable tube outer diameter mm | Connection thread R | Model | H (hex size) | øDNote) | L | A* | M | P | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
ø3.2 | 1/8 | 10-KQ2U23-01NS | 10 | 7.1 | 36.4 | 33.3 | 13.3 | 7.1 | 5.2 | 6 | 3.2 | 2.9 | 2.7 | 8.6 |
1/4 | 10-KQ2U23-02NS | 14 | 7.1 | 40.8 | 36.1 | 13.3 | 7.1 | 5.2 | 6 | 3.2 | 2.9 | 2.7 | 19 | |
ø4 | 1/8 | 10-KQ2U04-01NS | 10 | 8.2 | 36.5 | 33.4 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 4.2 | 3.6 | 9.3 |
1/4 | 10-KQ2U04-02NS | 14 | 8.2 | 40.9 | 36.2 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 4.2 | 3.6 | 19.1 | |
ø6 | 1/8 | 10-KQ2U06-01NS | 12 | 10.4 | 37.6 | 34.5 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 10.6 | 5.4 | 10.3 |
1/4 | 10-KQ2U06-02NS | 14 | 10.4 | 42 | 37.3 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 10.6 | 5.4 | 19.2 | |
3/8 | 10-KQ2U06-03NS | 17 | 10.4 | 43.4 | 38.3 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 10.6 | 5.4 | 31.2 | |
ø8 | 1/8 | 10-KQ2U08-01NS | 14 | 13.2 | 40.7 | 37.6 | 14.2 | 13.2 | 8.7 | 8 | 4.2 | 17.7 | 6 | 15.8 |
1/4 | 10-KQ2U08-02NS | 14 | 13.2 | 45.1 | 40.4 | 14.2 | 13.2 | 8.7 | 8 | 4.2 | 17.7 | 7.3 | 20.9 | |
3/8 | 10-KQ2U08-03NS | 17 | 13.2 | 46.5 | 41.4 | 14.2 | 13.2 | 8.7 | 8 | 4.2 | 17.7 | 7.3 | 32.7 | |
ø10 | 1/4 | 10-KQ2U10-02NS | 17 | 15.9 | 49 | 44.3 | 15.6 | 15.9 | 10.1 | 8 | 4.2 | 28.4 | 9 | 25.6 |
3/8 | 10-KQ2U10-03NS | 17 | 15.9 | 50.4 | 45.3 | 15.6 | 15.9 | 10.1 | 8 | 4.2 | 28.4 | 9.4 | 33.4 | |
1/2 | 10-KQ2U10-04NS | 22 | 15.9 | 54.6 | 48.2 | 15.6 | 15.9 | 10.1 | 8 | 4.2 | 28.4 | 9.4 | 61.3 | |
ø12 | 1/4 | 10-KQ2U12-02NS | 19 | 18.5 | 53 | 48.3 | 17 | 18.5 | 11.4 | 8 | 4.2 | 45.4 | 9 | 36 |
3/8 | 10-KQ2U12-03NS | 19 | 18.5 | 54.4 | 49.3 | 17 | 18.5 | 11.4 | 8 | 4.2 | 45.4 | 11 | 38.9 | |
1/2 | 10-KQ2U12-04NS | 22 | 18.5 | 58.6 | 52.2 | 17 | 18.5 | 11.4 | 8 | 4.2 | 45.4 | 11.6 | 61 | |
ø16 | (New) 1/4 | 10-KQ2U16-02NS | 24 | 23.8 | 62.4 | 57.7 | 20.6 | 23.8 | 14 | 8 | 4.2 | 45.4 | 9 | 67.6 |
3/8 | 10-KQ2U16-03NS | 24 | 23.8 | 63.8 | 58.7 | 20.6 | 23.8 | 14 | 8 | 4.2 | 60 | 11 | 71.5 | |
1/2 | 10-KQ2U16-04NS | 24 | 23.8 | 68 | 61.6 | 20.6 | 23.8 | 14 | 8 | 4.2 | 60 | 13 | 82.6 |
*Reference dimensions after installation of R thread.
Note) øD represents maximum diameter.
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øDNote) | L | P | A* | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
ø1/8 | 1/16 | 10-KQ2U01-33NS | 9 | 7.1 | 37.3 | 7.1 | 33.2 | 13.3 | 5.2 | 6 | 3.2 | 2.9 | 2.5 | 7.1 |
1/8 | 10-KQ2U01-34NS | 11.11 | 7.1 | 36.4 | 7.1 | 33.2 | 13.3 | 5.2 | 6 | 3.2 | 2.9 | 2.7 | 9.5 | |
1/4 | 10-KQ2U01-35NS | 14.29 | 7.1 | 40.8 | 7.1 | 36.4 | 13.3 | 5.2 | 6 | 3.2 | 2.9 | 2.7 | 20 | |
ø5/32 | 1/16 | 10-KQ2U03-33NS | 9 | 8.2 | 37.4 | 8.2 | 33.3 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 3.6 | 7.3 |
1/8 | 10-KQ2U03-34NS | 11.11 | 8.2 | 36.5 | 8.2 | 33.3 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 3.6 | 9.8 | |
1/4 | 10-KQ2U03-35NS | 14.29 | 8.2 | 40.9 | 8.2 | 36.5 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 3.6 | 20.1 | |
ø3/16 | 1/8 | 10-KQ2U05-34NS | 11.11 | 9.1 | 37.1 | 9.1 | 33.9 | 13.3 | 6.2 | 6 | 3.2 | 7 | 4.1 | 10.2 |
1/4 | 10-KQ2U05-35NS | 14.29 | 9.1 | 41.5 | 9.1 | 37.1 | 13.3 | 6.2 | 6 | 3.2 | 7 | 4.1 | 20.5 | |
ø1/4 | 1/16 | 10-KQ2U07-33NS | 12.7 | 11.1 | 38.7 | 11.1 | 34.6 | 13.3 | 7.6 | 8 | 4 | 12.4 | 4.6 | 11.6 |
1/8 | 10-KQ2U07-34NS | 12.7 | 11.1 | 37.8 | 11.1 | 34.6 | 13.3 | 7.6 | 8 | 4 | 12.4 | 5.6 | 12 | |
1/4 | 10-KQ2U07-35NS | 14.29 | 11.1 | 42.2 | 11.1 | 37.8 | 13.3 | 7.6 | 8 | 4 | 12.4 | 5.6 | 21.1 | |
3/8 | 10-KQ2U07-36NS | 17.46 | 11.1 | 43.6 | 11.1 | 38.9 | 13.3 | 7.6 | 8 | 4 | 12.4 | 5.6 | 33.5 | |
ø5/16 | 1/8 | 10-KQ2U09-34NS | 14.29 | 13.2 | 40.7 | 13.2 | 37.5 | 14.2 | 8.7 | 8 | 4.2 | 17.7 | 6 | 16.4 |
1/4 | 10-KQ2U09-35NS | 14.29 | 13.2 | 45.1 | 13.2 | 40.7 | 14.2 | 8.7 | 8 | 4.2 | 17.7 | 7.3 | 21.9 | |
3/8 | 10-KQ2U09-36NS | 17.46 | 13.2 | 46.5 | 13.2 | 41.8 | 14.2 | 8.7 | 8 | 4.2 | 17.7 | 7.3 | 34.1 | |
ø3/8 | 1/4 | 10-KQ2U11-35NS | 17.46 | 15.4 | 48.6 | 15.4 | 44.2 | 15.6 | 9.9 | 8 | 4.2 | 23.8 | 8.9 | 25.7 |
3/8 | 10-KQ2U11-36NS | 17.46 | 15.4 | 50 | 15.4 | 45.3 | 15.6 | 9.9 | 8 | 4.2 | 23.8 | 8.9 | 35 | |
1/2 | 10-KQ2U11-37NS | 22.23 | 15.4 | 54.2 | 15.4 | 47.8 | 15.6 | 9.9 | 8 | 4.2 | 23.8 | 8.9 | 62.8 | |
ø1/2 | 1/4 | 10-KQ2U13-35NS | 22 | 19.3 | 53.4 | 19.3 | 49 | 17 | 11.8 | 8 | 4.2 | 50.6 | 9 | 42 |
3/8 | 10-KQ2U13-36NS | 22 | 19.3 | 54.8 | 19.3 | 50.1 | 17 | 11.8 | 8 | 4.2 | 50.6 | 11 | 45.8 | |
1/2 | 10-KQ2U13-37NS | 22.23 | 19.3 | 59 | 19.3 | 52.6 | 17 | 11.8 | 8 | 4.2 | 50.6 | 12.1 | 62.1 |
*Reference dimensions after installation of NPT thread.
Note) øD represents maximum diameter.
Part Number |
---|
10-KQ2U04-01NS |
10-KQ2U06-01NS |
10-KQ2U06-02NS |
10-KQ2U06-03NS |
10-KQ2U08-02NS |
10-KQ2U10-03NS |
10-KQ2U12-03NS |
10-KQ2U12-04NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw |
---|---|---|---|---|---|---|---|
฿ 89.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 4 | 1/8 | ||
฿ 97.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 1/8 | ||
฿ 162.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 1/4 | ||
฿ 121.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 6 | 3/8 | ||
฿ 229.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | 1/4 | ||
฿ 145.80 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | 3/8 | ||
฿ 177.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 12 | 3/8 | ||
฿ 180.00 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 12 | 1/2 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Branch | Operating Temperature(°C) | -5::60 |
Types of connection | R | Number of Connection Tubes(piece) | 2 | Color | White |
Specifications | With sealing agent | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
How can we improve?
How can we improve?