(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch in line with and at a 90° angle to a female thread.
(Unit: mm)
Male Run Tee: 10-KQ2Y Outline Drawing
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (Hex size) | øD1Note 1) | øD2 | L1 | L2 | L3 | A* | M | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||||
ø1/8 | 1/16 | 10-KQ2Y01-33NS | 11.11 | 7.1 | 10 | 14.9 | 24.2 | 14.9 | 35.1 | 13.3 | 2.9 | 2.5 | 9.8 |
1/8 | 10-KQ2Y01-34NS | 11.11 | 7.1 | 10 | 14.9 | 16.6 | 14.9 | 28.4 | 13.3 | 2.9 | 2.5 | 6.1 | |
1/4 | 10-KQ2Y01-35NS | 14.29 | 7.1 | 10 | 14.9 | 21 | 14.9 | 31.6 | 13.3 | 2.9 | 2.5 | 15.6 | |
ø5/32 | 1/16 | 10-KQ2Y03-33NS | 11.11 | 8.2 | 10 | 15.3 | 23.8 | 15.3 | 35 | 13.3 | 4.4 | 3 | 10.1 |
1/8 | 10-KQ2Y03-34NS | 11.11 | 8.2 | 10 | 15.3 | 16.2 | 15.3 | 28.3 | 13.3 | 4.4 | 3 | 6.4 | |
1/4 | 10-KQ2Y03-35NS | 14.29 | 8.2 | 10 | 15.3 | 21.6 | 15.3 | 32.5 | 13.3 | 4.4 | 3 | 15.9 | |
ø3/16 | 1/8 | 10-KQ2Y05-34NS | 11.11 | 9.1 | 10 | 15.7 | 16.7 | 15.7 | 29.2 | 13.3 | 7 | 3.5 | 6.7 |
1/4 | 10-KQ2Y05-35NS | 14.29 | 9.1 | 10 | 15.7 | 22.1 | 15.7 | 33.4 | 13.3 | 7 | 3.5 | 16.3 | |
ø1/4 | 1/16 | 10-KQ2Y07-33NS | 11.11 | 11.1 | 10 | 16.5 | 25.3 | 16.5 | 37.7 | 13.3 | 8.5 | 3.5 | 11 |
1/8 | 10-KQ2Y07-34NS | 11.11 | 11.1 | 10 | 16.5 | 17.7 | 16.5 | 31 | 13.3 | 12.4 | 4.5 | 7.3 | |
1/4 | 10-KQ2Y07-35NS | 14.29 | 11.1 | 10 | 16.5 | 23.1 | 16.5 | 35.2 | 13.3 | 12.4 | 4.5 | 16.9 | |
3/8 | 10-KQ2Y07-36NS | 17.46 | 11.1 | 10 | 16.5 | 24.5 | 16.5 | 36.3 | 13.3 | 12.4 | 4.5 | 29.2 | |
ø5/16 | 1/8 | 10-KQ2Y09-34NS | 11.11 | 13.2 | 10 | 18.2 | 18.7 | 18.2 | 33.7 | 14.2 | 14 | 4.5 | 8.8 |
1/4 | 10-KQ2Y09-35NS | 14.29 | 13.2 | 12 | 18.2 | 24.1 | 18.2 | 37.9 | 14.2 | 17.7 | 6 | 16 | |
3/8 | 10-KQ2Y09-36NS | 17.46 | 13.2 | 12 | 18.2 | 25.5 | 18.2 | 39 | 14.2 | 17.7 | 6 | 28 | |
ø3/8 | 1/4 | 10-KQ2Y11-35NS | 17.46 | 15.4 | 17 | 20.4 | 28.5 | 20.4 | 44.5 | 15.6 | 23.8 | 7.5 | 24.3 |
3/8 | 10-KQ2Y11-36NS | 17.46 | 15.4 | 17 | 20.4 | 29.1 | 20.4 | 44.8 | 15.6 | 23.8 | 7.5 | 22.3 | |
1/2 | 10-KQ2Y11-37NS | 22.23 | 15.4 | 17 | 20.4 | 33.3 | 20.4 | 47.3 | 15.6 | 23.8 | 7.5 | 48.8 | |
ø1/2 | 1/4 | 10-KQ2Y13-35NS | 17.46 | 19.3 | 17 | 23.4 | 30.4 | 23.4 | 49.4 | 17 | 50.6 | 9 | 28.5 |
3/8 | 10-KQ2Y13-36NS | 17.46 | 19.3 | 17 | 23.4 | 26.2 | 23.4 | 44.9 | 17 | 50.6 | 9.5 | 24.7 | |
1/2 | 10-KQ2Y13-37NS | 22.23 | 19.3 | 17 | 23.4 | 30.4 | 23.4 | 47.4 | 17 | 50.6 | 9.5 | 50.7 |
Note 1) øD1 represents maximum diameter.
Metric Size One-Touch Fittings 10-KQ2 Series Structural Drawing
Tubing materialNote) | PFA, polyurethane |
---|---|
Tubing Outer Diameter (mm) | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Series | Body | Release button |
---|---|---|
10-KQ2 Series | White type | White |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
10-KQ2Y10-03NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 149.40 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | R | 3/8 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Service Tee Union | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 2 | Color | White | Specifications | With sealing agent |
Release button shape | Perfect circle | Release button color | White | Custom-made specifications | N/A |
Please check the type/dimensions/specifications of the part 10-KQ2Y10-03NS in the Male Run Tee 10-KQ2Y (Sealant), One-Touch Fitting series.
Part Number |
---|
10-KQ2Y07-34NS |
10-KQ2Y09-01NS |
10-KQ2Y10-02NS |
10-KQ2Y12-04NS |
10-KQ2Y16-03NS |
10-KQ2Y16-04NS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|
฿ 318.00 | 10 Piece(s) | 3 Day(s) | 1/4 | NPT | 1/8 | ||
฿ 347.00 | 10 Piece(s) | 3 Day(s) | 5/16 | R | 1/8 | ||
฿ 90.90 | 5 Piece(s) | 55 Day(s) | 10 | R | 1/4 | ||
฿ 90.90 | 5 Piece(s) | 55 Day(s) | 12 | R | 1/2 | ||
฿ 263.70 | 10 Piece(s) | 55 Day(s) | 16 | R | 3/8 | ||
฿ 271.80 | 10 Piece(s) | 55 Day(s) | 16 | R | 1/2 |
How can we improve?
How can we improve?