(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to connect tubing of reduced size for branching on two opposite ends of the fitting both at 90° angles.
Different Diameter Tee: 10-KQ2T Outline Drawing
(Unit: mm)
Applicable Tubing Outer Diameter Inch | Model | øD1Note) | øD2 | L1 | L2 | L3 | M1 | M2 | Q1 | Q2 | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Urethane | ||||||||||||||
ø1/8 | ø5/32 | 10-KQ2T01-03A | 8.2 | 7.1 | 14.9 | 15.3 | 18.5 | 13.3 | 13.3 | 5.4 | 5.8 | 6 | 3.2 | 3.5 | 3 | 2.6 |
ø1/4 | 10-KQ2T01-07A | 11.1 | 7.1 | 14.9 | 16.5 | 18.5 | 13.3 | 13.3 | 5.3 | 7.2 | 6 | 3.2 | 3.5 | 3.2 | 2.8 | |
ø5/32 | ø3/16 | 10-KQ2T03-05A | 9.1 | 8.2 | 15.3 | 15.7 | 19.4 | 13.3 | 13.3 | 5.7 | 6.2 | 6 | 3.2 | 6.6 | 3.5 | 2.6 |
ø1/4 | 10-KQ2T03-07A | 11.1 | 8.2 | 15.3 | 16.5 | 19.4 | 13.3 | 13.3 | 5.7 | 7.2 | 6 | 3.2 | 6.6 | 4.1 | 3 | |
ø3/16 | ø1/4 | 10-KQ2T05-07A | 11.1 | 9.1 | 15.7 | 16.5 | 20.3 | 13.3 | 13.3 | 6.2 | 7.2 | 6 | 3.2 | 7 | 4.6 | 3.7 |
ø1/4 | ø5/16 | 10-KQ2T07-09A | 13.2 | 11.1 | 17.4 | 17.3 | 23 | 14.2 | 13.3 | 7.4 | 8.4 | 8 | 4.2 | 12.4 | 6 | 5.6 |
ø3/8 | 10-KQ2T07-11A | 15.4 | 11.1 | 18.8 | 18.1 | 24.4 | 15.6 | 13.3 | 7.7 | 9.9 | 8 | 4.2 | 12.4 | 6.4 | 6.8 | |
ø5/16 | ø3/8 | 10-KQ2T09-11A | 15.4 | 13.2 | 19.6 | 19 | 26.2 | 15.6 | 14.2 | 8.7 | 9.9 | 8 | 4.2 | 18.3 | 7 | 8.2 |
ø1/2 | 10-KQ2T09-13A | 19.3 | 13.2 | 21 | 20.6 | 27.6 | 17 | 14.2 | 8.7 | 11.8 | 8 | 4.2 | 18.3 | 8.1 | 10.6 | |
ø3/8 | ø1/2 | 10-KQ2T11-13A | 19.3 | 15.4 | 21.8 | 22 | 29.5 | 17 | 15.6 | 9.9 | 11.8 | 8 | 4.2 | 23.8 | 9.6 | 12.4 |
Note) øD1 represents maximum diameter.
Metric Size One-Touch Fittings 10-KQ2 Series Structural Drawing
Tubing materialNote) | PFA, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Series | Body | Release button |
---|---|---|
10-KQ2 Series | White type | White |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Tapered thread for piping), JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
10-KQ2T04-06A |
10-KQ2T06-04A |
10-KQ2T06-08A |
10-KQ2T08-06A |
10-KQ2T08-10A |
10-KQ2T10-08A |
10-KQ2T10-12A |
10-KQ2T12-10A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 244.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | 6 | ||
฿ 90.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 4 | ||
฿ 93.60 ฿ 78.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | 8 | ||
฿ 95.40 ฿ 79.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 8 | 6 | ||
฿ 104.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | 10 | ||
฿ 108.90 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 10 | 8 | ||
฿ 173.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | 12 | ||
฿ 134.10 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 12 | 10 |
Loading...
Types | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Union, Unequal Dia. | Reducing Tee | Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection |
Number of Connection Tubes(piece) | 3 | Color | White | Release button shape | Perfect circle |
Release button color | White | Custom-made specifications | N/A |
How can we improve?
How can we improve?