(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch tubing into two opposite ends of the fitting both at 90° angles.
Male Branch Tee: 10-KQ2T (Gasket Seal) Outline Drawing
(Unit: mm)
Applicable Tubing Outer diameter (mm) | Connection thread M | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||
ø2 | M3 × 0.5 | 10-KQ2T02-M3G | 5.5 | 5.8 | 5.5 | 12.6 | 12.5 | 12.8 | 11.9 | 0.9 | 1.2 | 1.9 |
M5 × 0.8 | 10-KQ2T02-M5N | 7 | 5.8 | 5.5 | 12.6 | 13 | 12.9 | 11.9 | 0.9 | 1.4 | 3 | |
ø3.2 | M3 × 0.5 | 10-KQ2T23-M3G | 7 | 7.1 | 7 | 15.3 | 13.8 | 14.7 | 13.3 | 0.9 | 1.2 | 3.1 |
M5 × 0.8 | 10-KQ2T23-M5N | 7 | 7.1 | 7 | 15.3 | 14.3 | 14.8 | 13.3 | 2.7 | 2.5 | 3.5 | |
ø4 | M3 × 0.5 | 10-KQ2T04-M3G | 7 | 8.2 | 7 | 15.4 | 14.3 | 15.8 | 13.3 | 0.9 | 1.2 | 3.4 |
M5 × 0.8 | 10-KQ2T04-M5N | 7 | 8.2 | 7 | 15.4 | 14.8 | 15.9 | 13.3 | 4.5 | 2.5 | 3.9 | |
M6 × 1.0 | 10-KQ2T04-M6N | 8 | 8.2 | 7 | 15.4 | 15.8 | 15.9 | 13.3 | 4.5 | 2.5 | 4.9 | |
ø6 | M5 × 0.8 | 10-KQ2T06-M5N | 7 | 10.4 | 7 | 14.5 | 16.5 | 18.7 | 13.3 | 4.5 | 2.5 | 4.4 |
M6 × 1.0 | 10-KQ2T06-M6N | 8 | 10.4 | 7 | 14.5 | 17.5 | 18.7 | 13.3 | 4.5 | 2.5 | 5.4 |
Note) øD1 represents maximum diameter.
Metric Size One-Touch Fittings 10-KQ2 Series Structural Drawing
Tubing materialNote) | PFA, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Series | Body | Release button |
---|---|---|
10-KQ2 Series | White type | White |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
10-KQ2T04-M5N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw |
---|---|---|---|---|---|---|---|---|---|
฿ 98.10 ฿ 81.75 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | 5×0.8 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Clean circumstance | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Port Tee Union |
Operating Temperature(°C) | -5::60 | Types of connection | M | Number of Connection Tubes(piece) | 2 |
Color | White | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
Please check the type/dimensions/specifications of the part 10-KQ2T04-M5N in the Male Branch Tee 10-KQ2T (Gasket Seal), One-Touch Fitting series.
Part Number |
---|
10-KQ2T02-M5N |
10-KQ2T04-M3G |
10-KQ2T06-M5N |
10-KQ2T06-M6N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 134.10 | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 2 | 5×0.8 | ||
฿ 119.70 | 1 Piece(s) | Same day | [SUS303, SUS304] SUS303+PBT | [SUS303, SUS304] SUS303 | 4 | 3×0.5 | ||
฿ 269.00 | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | 5×0.8 | ||
฿ 113.40 | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | 6×1.0 |
How can we improve?
How can we improve?