1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extended Male Elbow 10-KQ2W (Sealant), One-Touch Fitting (10-KQ2W04-01NS)

AIR PIPING ONE-TOUCHJOINT

Extended Male Elbow 10-KQ2W (Sealant), One-Touch Fitting (10-KQ2W04-01NS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Extended male elbow fitting with one-touch insertion and removal.
[Features]
· Can be used in vacuum to -100 kPa.
· The chuck provides secure retention and the collet increases the holding force on the tube.
· The use of a special profile ensures sealing and reduces resistance when the tube is inserted.
· Chuck is prevented from biting too deeply into the tube.
· Body and thread part rotate allowing for positioning.
[Applications]
· Generally use in the same way as a union elbow. Multi-leveled piping is also possible with the plug-in elbow to prevent interference between fittings.

Extended Male Elbow: 10-KQ2W (Sealant) Specifications

Inch Size One-Touch Fittings Specifications

Inch Size One-Touch Fittings External Appearance

Inch Size One-Touch Fittings External Appearance

Inch Size One-Touch Fittings Dimensional Drawing

Inch Size One-Touch Fittings Dimensional Drawing

Applicable Tubing Outer Diameter
Inch
Connection thread
R
ModelH
(Hex size)
øD1Note 1) øD2L1L2A*MEffective Area mm2Minimum Port SizeWeight
g
With rib
Urethane
ø3/161/810-KQ2W05-01NS109.1101530.431.813.35.63.511.2-
1/410-KQ2W05-02NS149.1101533.833.713.35.63.527.7-
ø1/41/810-KQ2W07-01NS1011.11015.631.433.813.310.04.511.5
1/410-KQ2W07-02NS1411.11015.634.835.713.310.04.528
3/810-KQ2W07-03NS1711.11015.636.136.613.310.04.547.4
ø5/161/810-KQ2W09-01NS1013.21016.432.435.914.211.64.512.2
1/410-KQ2W09-02NS1413.21217.239.14114.214.9640
3/810-KQ2W09-03NS1713.21217.239.240.714.214.9647
ø3/81/410-KQ2W11-02NS1715.41719.352.755.715.623.8758.8
3/810-KQ2W11-03NS1715.41719.348.350.915.623.8751.1
1/210-KQ2W11-04NS2215.41719.352.353.615.623.8791.8
ø1/21/410-KQ2W13-02NS1719.31721.554.659.61744.4961-
3/810-KQ2W13-03NS1719.31721.848.252.81744.49.548.4-
1/210-KQ2W13-04NS2219.31721.850.253.51744.49.592.3-

Unit: mm
*Reference dimensions after installation of R thread
Note) øD1represents maximum diameter.

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionJIS B0203 (Taper thread for piping)
JIS B0205 (Metric coarse thread)
Nut sectionJIS B0205 (Metric fine thread)
Seal on the threadsWith or without seal
Grease usedFluorine-based grease
Cleanliness class (ISO class)Class 5

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

  • Applicable tubing materials: PFA, polyurethane
    Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
  • Product color: body is white type, release button is white

Principal Parts Materials

BodyC3604 with electroless nickel plating, PBT, PP, SUS 303
StudC3604 (thread part) with electroless nickel plating, SUS 303 (thread part)
ChuckSUS 304
GuideSUS 304
Release buttonPOM
Seal, O-ringNBR
GasketSUS 304/NBR

*See the manufacturer's catalog for specifications other than the above.

Part Number
10-KQ2W04-01NS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw

฿ 88.20

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 41/8

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material PBT + Brass (Electroless nickel plating) Application Clean circumstance Thread Material Brass (Electroless nickel plating)
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Long Elbows
Operating Temperature(°C) -5::60 Types of connection R Number of Connection Tubes(piece) 1
Color White Specifications With sealing agent Release button shape Perfect circle
Release button color White Custom-made specifications N/A

Please check the type/dimensions/specifications of the part 10-KQ2W04-01NS in the Extended Male Elbow 10-KQ2W (Sealant), One-Touch Fitting series.

Products with similar specification

Part Number
10-KQ2W04-02NS
10-KQ2W06-01NS
10-KQ2W06-02NS
10-KQ2W06-03NS
10-KQ2W08-01NS
10-KQ2W08-02NS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw

฿ 151.20

10 Piece(s) 55 Day(s) 41/4

฿ 88.20

10 Piece(s) 55 Day(s) 61/8

฿ 156.60

10 Piece(s) 55 Day(s) 61/4

฿ 143.10

10 Piece(s) 55 Day(s) 63/8

฿ 117.00

1 Piece(s) Same day 81/8

฿ 121.50

10 Piece(s) 55 Day(s) 81/4