(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into four tubes at right angles to a female thread. Two individual parts rotate 360°.
Double Branch Universal Male Elbow: 10-KQ2ZD (Sealant) External Appearance
Double Branch Universal Male Elbow: 10-KQ2ZD (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P1 | P2 | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||||||
ø1/8 | 1/8 | 10-KQ2ZD01-34NS | 14.29 | 7.1 | 13.4 | 18.5 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 7.1 | 1.9 | 2.5 | 21.2 |
ø5/32 | 1/8 | 10-KQ2ZD03-34NS | 14.29 | 8.2 | 13.4 | 18.5 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 8.2 | 2.9 | 3 | 21.8 |
ø3/16 | 1/8 | 10-KQ2ZD05-34NS | 14.29 | 9.1 | 13.4 | 18.4 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 9.1 | 3.7 | 3.5 | 22.4 |
ø1/4 | 1/8 | 10-KQ2ZD07-34NS | 14.29 | 11.1 | 13.4 | 18.3 | 17.7 | 40.8 | 37.6 | 13.3 | 13.8 | 11.1 | 6.6 | 4.6 | 25.5 |
1/4 | 10-KQ2ZD07-35NS | 14.29 | 11.1 | 13.4 | 18.3 | 21.1 | 44.2 | 39.8 | 13.3 | 13.8 | 11.1 | 6.6 | 4.6 | 32.4 | |
3/8 | 10-KQ2ZD07-36NS | 17.46 | 11.1 | 13.4 | 18.3 | 22.5 | 45.6 | 40.9 | 13.3 | 13.8 | 11.1 | 6.6 | 4.6 | 44.8 | |
ø5/16 | 1/4 | 10-KQ2ZD09-35NS | 19 | 13.2 | 17.6 | 21.95 | 22.4 | 49.2 | 44.8 | 14.2 | 15.9 | 13.2 | 14.2 | 6 | 48.7 |
3/8 | 10-KQ2ZD09-36NS | 19 | 13.2 | 17.6 | 21.95 | 23 | 49.8 | 45.1 | 14.2 | 15.9 | 13.2 | 14.2 | 6 | 56.8 | |
1/2 | 10-KQ2ZD09-37NS | 22.23 | 13.2 | 17.6 | 21.95 | 27.2 | 54 | 47.6 | 14.2 | 15.9 | 13.2 | 14.2 | 6 | 83.3 | |
ø3/8 | 1/4 | 10-KQ2ZD11-35NS | 22.23 | 15.4 | 20.6 | 23.6 | 24.4 | 56.3 | 51.9 | 15.6 | 19.2 | 15.4 | 19.3 | 7 | 71.1 |
3/8 | 10-KQ2ZD11-36NS | 22.23 | 15.4 | 20.6 | 23.6 | 24.8 | 56.7 | 52 | 15.6 | 19.2 | 15.4 | 19.3 | 7 | 73.2 | |
1/2 | 10-KQ2ZD11-37NS | 22.23 | 15.4 | 20.6 | 23.6 | 28.7 | 60.6 | 54.2 | 15.6 | 19.2 | 15.4 | 19.3 | 7 | 93.3 | |
ø1/2 | 3/8 | 10-KQ2ZD13-36NS | 25.4 | 19.3 | 27 | 27.9 | 29.6 | 64.4 | 59.7 | 17 | 22.3 | 19.3 | 34.3 | 9.6 | 137.2 |
1/2 | 10-KQ2ZD13-37NS | 25.4 | 19.3 | 27 | 27.9 | 32.8 | 67.6 | 61.2 | 17 | 22.3 | 19.3 | 34.3 | 9.6 | 155 |
*Reference dimensions after installation of NPT thread.
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P1 | P2 | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||||||
ø4 | 1/8 | 10-KQ2ZD04-01NS | 14 | 8.2 | 13.4 | 18.5 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 8.2 | 4.7 | 3 | 21.3 |
1/4 | 10-KQ2ZD04-02NS | 14 | 8.2 | 13.4 | 18.5 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 8.2 | 4.7 | 3 | 29 | |
3/8 | 10-KQ2ZD04-03NS | 17 | 8.2 | 13.4 | 18.5 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 8.2 | 4.7 | 3 | 40.9 | |
ø6 | 1/8 | 10-KQ2ZD06-01NS | 14 | 10.4 | 13.4 | 18.4 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 10.4 | 8.6 | 4.5 | 22.5 |
1/4 | 10-KQ2ZD06-02NS | 14 | 10.4 | 13.4 | 18.4 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 10.4 | 8.6 | 4.5 | 30.2 | |
3/8 | 10-KQ2ZD06-03NS | 17 | 10.4 | 13.4 | 18.4 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 10.4 | 8.6 | 4.5 | 42.1 | |
ø8 | 1/8 | 10-KQ2ZD08-01NS | 19 | 13.2 | 17.6 | 21.2 | 19 | 45.8 | 42.7 | 14.2 | 15.9 | 13.2 | 14.2 | 6 | 48.7 |
1/4 | 10-KQ2ZD08-02NS | 19 | 13.2 | 17.6 | 21.2 | 22.4 | 49.2 | 44.5 | 14.2 | 15.9 | 13.2 | 14.2 | 6 | 48 | |
3/8 | 10-KQ2ZD08-03NS | 19 | 13.2 | 17.6 | 21.2 | 23 | 49.8 | 44.7 | 14.2 | 15.9 | 13.2 | 14.2 | 6 | 55.9 | |
1/2 | 10-KQ2ZD08-04NS | 22 | 13.2 | 17.6 | 21.2 | 27.2 | 54 | 47.6 | 14.2 | 15.9 | 13.2 | 14.2 | 6 | 82.1 | |
ø10 | 1/4 | 10-KQ2ZD10-02NS | 21 | 15.9 | 20.6 | 23.6 | 24.3 | 56.2 | 51.5 | 15.6 | 19.2 | 15.9 | 21.6 | 7.5 | 69 |
3/8 | 10-KQ2ZD10-03NS | 21 | 15.9 | 20.6 | 23.6 | 24.7 | 56.6 | 51.5 | 15.6 | 19.2 | 15.9 | 21.6 | 7.5 | 71 | |
1/2 | 10-KQ2ZD10-04NS | 22 | 15.9 | 20.6 | 23.6 | 28.7 | 60 | 53.6 | 15.6 | 19.2 | 15.9 | 21.6 | 7.5 | 92.9 | |
ø12 | 1/4 | 10-KQ2ZD12-02NS | 26 | 18.5 | 25.2 | 26.8 | 26.5 | 62.4 | 57.7 | 17 | 21.6 | 18.5 | 35.3 | 9 | 115.6 |
3/8 | 10-KQ2ZD12-03NS | 26 | 18.5 | 25.2 | 26.8 | 26.9 | 62.8 | 57.7 | 17 | 21.6 | 18.5 | 35.3 | 9 | 110.7 | |
1/2 | 10-KQ2ZD12-04NS | 26 | 18.5 | 25.2 | 26.8 | 30.1 | 66 | 59.6 | 17 | 21.6 | 18.5 | 35.3 | 9 | 124.7 |
*Reference dimensions after installation of R thread.
Note) øD1 represents maximum diameter.
Part Number |
---|
10-KQ2ZD06-01NS |
10-KQ2ZD06-02NS |
10-KQ2ZD06-03NS |
10-KQ2ZD08-03NS |
10-KQ2ZD10-02NS |
10-KQ2ZD10-03NS |
10-KQ2ZD10-04NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw |
---|---|---|---|---|---|---|---|
฿ 207.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 1/8 | ||
฿ 212.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 6 | 1/4 | ||
฿ 90.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 3/8 | ||
฿ 90.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | 3/8 | ||
฿ 271.80 ฿ 226.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 10 | 1/4 | ||
฿ 279.00 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 10 | 3/8 | ||
฿ 281.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | 1/2 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch | Branch A | Double Branch Ray |
Operating Temperature(°C) | -5::60 | Types of connection | R | Number of Connection Tubes(piece) | 4 |
Color | White | Specifications | With sealing agent | Release button shape | Perfect circle |
Release button color | White | Custom-made specifications | N/A |
How can we improve?
How can we improve?