(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide variety of one-touch fittings by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into two tubes in the same direction at a 90° angle to a female or male thread. Multiple connections possible.
Branch Universal Female Elbow: 10-KQ2ZF (Sealant) External Appearance
Branch Universal Female Elbow: 10-KQ2ZF (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter mm | Connection thread R, Rc | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
ø4 | 1/8 | 10-KQ2ZF04-01NS | 14 | 8.2 | 13.4 | 18.5 | 14.4 | 28.5 | 25.4 | 13.3 | 8.2 | 4.7 | 3 | 18.1 |
ø6 | 1/8 | 10-KQ2ZF06-01NS | 14 | 10.4 | 13.4 | 18.4 | 14.4 | 28.5 | 25.4 | 13.3 | 10.4 | 8.6 | 4.5 | 18.7 |
1/4 | 10-KQ2ZF06-02NS | 19 | 10.4 | 20.6 | 21.5 | 21.2 | 40.3 | 35.6 | 13.3 | 10.4 | 8.6 | 4.5 | 45.3 | |
ø8 | 1/8 | 10-KQ2ZF08-01NS | 17 | 13.2 | 17.6 | 21.2 | 15.5 | 30 | 26.9 | 14.2 | 13.2 | 14.2 | 6 | 29.3 |
1/4 | 10-KQ2ZF08-02NS | 19 | 13.2 | 20.6 | 22.3 | 21.2 | 40.3 | 35.6 | 14.2 | 13.2 | 14.2 | 6 | 47 | |
ø10 | 1/4 | 10-KQ2ZF10-02NS | 19 | 15.9 | 21.6 | 23.6 | 20.4 | 40.3 | 35.6 | 15.6 | 15.9 | 22.6 | 7.5 | 49.9 |
3/8 | 10-KQ2ZF10-03NS | 22 | 15.9 | 25.2 | 25.5 | 23.2 | 44 | 38.9 | 15.6 | 15.9 | 22.6 | 7.5 | 68.4 | |
ø12 | 3/8 | 10-KQ2ZF12-03NS | 22 | 18.5 | 24.1 | 26.9 | 22.7 | 44 | 38.9 | 17 | 18.5 | 35.3 | 9 | 71 |
1/2 | 10-KQ2ZF12-04NS | 24 | 18.5 | 27 | 29.9 | 24.4 | 48.9 | 42.5 | 17 | 18.5 | 35.3 | 9 | 100.5 |
*Reference dimensions after installation of R thread.
Note) øD1 represents maximum diameter.
Part Number |
---|
10-KQ2ZF04-01NS |
10-KQ2ZF10-03NS |
10-KQ2ZF12-04NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection screw |
---|---|---|---|---|---|---|---|
฿ 126.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | 1/8 | ||
฿ 90.90 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | 3/8 | ||
฿ 254.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 12 | 1/2 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch | Branch A | Female Branch Aye |
Operating Temperature(°C) | -5::60 | Types of connection | R/Rc | Number of Connection Tubes(piece) | 2 |
Color | White | Specifications | With sealing agent | Release button shape | Perfect circle |
Release button color | White | Custom-made specifications | N/A |
How can we improve?
How can we improve?