(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact and lightweight.
[Applications]
Mount onto the release button and use different colors for piping according to applications.
Color Cap External Appearance
Color Cap Dimensional Drawing
Applicable tubing outer diameter mm | Model | øD1 | øD2 | L | Weight g | Note |
---|---|---|---|---|---|---|
ø8 | KQ2C-08□A | 12.8 | 9.2 | 2.6 | 0.1 | For product models from before change in release button outer diameter size |
ø10 | KQ2C-10□A | 15.2 | 11.2 | 2.7 | 0.1 | |
ø12 | KQ2C-12□A | 17.6 | 13.2 | 2.7 | 0.1 | |
ø16 | KQ2C-16□A | 22.4 | 17.2 | 3.2 | 0.2 |
Unit: mm
Color code (□ symbol)
In order to improve operability, the outside diameter of the release button has been enlarged for the new KQ2 series.
Therefore, the usable color caps will differ between pre-change and post-change products. Please be aware of this.
Please contact SMC if anything is unclear.
- | Applicable Tubing Outer Diameter | Model |
---|---|---|
Metric Size | ø8, ø10, ø12, ø16 | All models* |
Inch Size | ø1/4 ", ø3/8 ", ø1/2 " |
*Excluding models without release buttons
Release button before change: no protruding mark
Release button after change: protruding mark
The release button for both the fitting/KQ2 and color cap/KQ2C after the change can be identified by the protruding mark on the left side of the SMC logo, and the release button before the change has no protruding mark.
The same identification method is used for metric size and inch size.
* Along with the change of the release button, the model of the color cap/KQ2C is changed from KQ2C-A to KQ2C-B.
Part Number |
---|
KQ2C-10YA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Applicable Tube O.D.1 (φ) | Color |
---|---|---|---|---|---|---|---|---|
฿ 1.80 | AIR PIPING ONE-TOUCHJOINT | 50 Piece(s) | 55 Day(s) | [Standard (Brass)] C3604 (Electroless nickel plating) | 10 | Yellow |
Loading...
Types | One-Touch Coupling Related Parts | Fitting Type | Other shapes | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Other Shapes | Color Cap |
Operating Temperature(°C) | -5::60 |
Please check the type/dimensions/specifications of the part KQ2C-10YA in the Color Cap KQ2 Series, One-Touch Fitting series.
Part Number |
---|
KQ2C-08CBA |
KQ2C-08GA |
KQ2C-08GRA |
KQ2C-10YRA |
KQ2C-11YRA |
KQ2C-12BA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Material | Applicable Tube O.D.1 (φ) | Color |
---|---|---|---|---|---|---|---|
฿ 1.80 | 50 Piece(s) | 55 Day(s) | [Standard (Brass)] C3604 (Electroless nickel plating) | 8 | Sky-Blue | ||
฿ 1.80 | 50 Piece(s) | 55 Day(s) | [Standard (Brass)] C3604 (Electroless nickel plating) | 8 | Green | ||
฿ 1.80 | 1 Piece(s) | 3 Day(s) | [Standard (Brass)] C3604 (Electroless nickel plating) | 8 | Gray | ||
฿ 1.80 | 50 Piece(s) | 55 Day(s) | [Standard (Brass)] C3604 (Electroless nickel plating) | 10 | Orange | ||
฿ 6.30 | 50 Piece(s) | 55 Day(s) | - | - | - | ||
฿ 1.80 | 50 Piece(s) | 55 Day(s) | [Standard (Brass)] C3604 (Electroless nickel plating) | 12 | Black |
How can we improve?
How can we improve?