1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bulkhead Union KQ2E (Interchangeable With KJ), One-Touch Fitting KQ2 Series

Bulkhead Union KQ2E (Interchangeable With KJ), One-Touch Fitting KQ2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 72.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

One-touch fitting used to connect tubing through a panel, etc.
[Features]
· Compact, lightweight type with improved tube insertion and removal.
· Suitable for use with nylon and urethane. The chuck provides secure retention and the collet increases the holding force on the tube.
· Can be used for a wide range of pressures from a low vacuum up to a pressure of 1 MPa.
· The use of a special profile ensures sealing and reduces resistance when the tube is inserted.
· Piping workability can be improved by changing to a face seal structure.
· When the fitting is removed from the tube, the chuck and collet are released, thus preventing them from biting into the tube excessively.
[Applications]
Use to connect two pieces of tubing through a panel, etc.

Bulkhead Union: KQ2E (Interchangeable With KJ) Specifications

Bulkhead Union: KQ2E (Interchangeable With KJ): Related Images

Bulkhead Union: KQ2E (Interchangeable With KJ) Dimensional Drawing
Metric Type

Bulkhead Union: KQ2E (Interchangeable With KJ): Related Images

Inch Type

Applicable tubing outer diameter mmModelT
(M)
H
(hex size)
LMounting holeMEffective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø2KQ2E02-00□JM7 × 0.75924.5811.9-0.91.45.2
ø3.2KQ2E23-00□JM8 × 0.751027.3913.332.52.56.9
ø4KQ2E04-00□JM9 × 0.751127.31013.34438.3
ø6KQ2E06-00□JM11 × 0.751427.31213.310104.511.2

□ Symbol: A = brass, N = brass + electroless nickel plating

Applicable tubing outer diameter inchModelT
(UNF)
H
(hex size)
LMounting holeMEffective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø1/8KQ2E01-00□J3/8-24 UNF12.727.310.513.332.52.512.6
ø5/32KQ2E03-00□J3/8-24 UNF12.727.310.513.344311.9
ø1/4KQ2E07-00□J1/2-20 UNF15.8827.31413.313.511.54.619.2

Product Configuration Details

Bulkhead Union: KQ2E (Interchangeable With KJ): Related Images

Principal parts

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS 304
GuideSUS 304
Release buttonPOM
Seal, O-ring, Seal ringNBR

Material

Tubing materialFEP, PFA, nylon, soft nylon, polyurethane
Tubing outer diameterø4, ø6

Applicable Tubing

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionISO 16030 (pipe parallel thread)
Nut sectionJIS B0205 (Metric fine thread)
Sealant on the threadsSeal ring

Specifications

Safety Precautions For This Product

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2E01-00AJ
KQ2E01-00NJSALE
KQ2E02-00AJSALE
KQ2E02-00NJ
KQ2E03-00AJ
KQ2E03-00NJ
KQ2E04-00AJ
KQ2E04-00NJ
KQ2E06-00AJ
KQ2E06-00NJ
KQ2E07-00AJ
KQ2E07-00NJ
KQ2E23-00AJ
KQ2E23-00NJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Release button color

฿ 99.00

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass1/81/8Orange

฿ 85.50

฿ 71.25

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)1/81/8Orange

฿ 85.50

฿ 53.19

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass22Light Gray

฿ 89.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)22Light Gray

฿ 92.70

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass5/325/32Orange

฿ 95.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)5/325/32Orange

฿ 72.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass44Light Gray

฿ 74.70

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)44Light Gray

฿ 73.80

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass66Light Gray

฿ 80.10

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)66Light Gray

฿ 130.50

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass1/41/4Orange

฿ 135.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)1/41/4Orange

฿ 79.20

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass3.23.2Light Gray

฿ 82.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)3.23.2Light Gray

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with same diameter Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Union, Equal Dia. Bulkhead Union
Operating Temperature(°C) -5::60 Types of connection Tube Connection Number of Connection Tubes(piece) 2
Color White Release button shape Perfect circle Custom-made specifications N/A