(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting double branch that drastically cuts piping work-hours with the gasket-seal method.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
·Can be used in vacuum to -100 kPa
·The chamfered part of the female thread is the sheet surface, and a gasket with NBR laminated on both sides of the stainless steel plate is used as the seal
·Structure that can be sealed regardless of the difference in diameter due to different types of female threads, variation due to tolerance, size of chamfer, etc.
·All normal chamfered female threads can be used
[Applications]
·Used for 4-branch piping in the same direction from the female thread
* Please refer to p. 131 for the made-to-order / clean series.
KQ2UD (Sealant) External Appearance
KQ2UD (Sealant) Dimensional Drawing
(Unit: mm)
Applicable tubing outer diameter mm | Connection thread R | Model | H (Hex size) | øD1Note) | øD2 | L | I | A* | M | P | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||||
ø4 | 1/8 | KQ2UD04-01□S | 12 | 8.2 | 10.4 | 36.7 | 16.6 | 33.6 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 5.4 | 11.7 |
1/4 | KQ2UD04-02□S | 14 | 8.2 | 10.4 | 41.1 | 16.6 | 36.4 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 5.4 | 20.6 | |
ø6 | 1/8 | KQ2UD06-01□S | 14 | 10.4 | 13.2 | 39.5 | 21 | 36.4 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 6 | 16.4 |
1/4 | KQ2UD06-02□S | 14 | 10.4 | 13.2 | 43.9 | 21 | 39.2 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 7.3 | 21.6 |
*Reference dimensions after installation of R thread
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1represents maximum diameter.
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø3.2, ø4, ø6 |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part), SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
KQ2UD04-01AS-X35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Thread Material | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 159.30 ฿ 132.74 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | Black | With sealing agent | Light Gray | Body color change (black) |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Screw Mounting, Multipoint | Double Branch | Operating Temperature(°C) | -5::60 |
Types of connection | R | Number of Connection Tubes(piece) | 4 | Release button shape | Perfect circle |
Please check the type/dimensions/specifications of the part KQ2UD04-01AS-X35 in the Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant) series.
Part Number |
---|
KQ2UD04-01A |
KQ2UD04-01AS |
KQ2UD04-01N |
KQ2UD04-01NS |
KQ2UD04-01NS-X35 |
KQ2UD04-02A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Thread Material | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 105.30 | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 109.80 | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 281.38 | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 116.10 | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 116.10 | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | Black | With sealing agent | Light Gray | Body color change (Black) | ||
฿ 108.90 | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/4 | White | Without sealing agent | Light Gray | N/A |
How can we improve?
How can we improve?