1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant) (Part Number)

SMC AIR PIPING ONE-TOUCHJOINT

Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 105.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

One-touch fitting double branch that drastically cuts piping work-hours with the gasket-seal method.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
·Can be used in vacuum to -100 kPa
·The chamfered part of the female thread is the sheet surface, and a gasket with NBR laminated on both sides of the stainless steel plate is used as the seal
·Structure that can be sealed regardless of the difference in diameter due to different types of female threads, variation due to tolerance, size of chamfer, etc.
·All normal chamfered female threads can be used
[Applications]
·Used for 4-branch piping in the same direction from the female thread

* Please refer to p. 131 for the made-to-order / clean series.

Double Branch "Y KQ2UD (Sealant) Specifications

KQ2UD (Sealant) External Appearance

KQ2UD (Sealant) External Appearance

KQ2UD (Sealant) Dimensional Drawing

KQ2UD (Sealant) Dimensional Drawing

 

(Unit: mm)

 

Applicable tubing outer diameter mmConnection thread
R
ModelH
(Hex size)
øD1Note) øD2LIA*MPQøOøNEffective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø41/8KQ2UD04-01□S128.210.436.716.633.613.38.26.863.24.24.25.411.7
1/4KQ2UD04-02□S148.210.441.116.636.413.38.26.863.24.24.25.420.6
ø61/8KQ2UD06-01□S1410.413.239.52136.413.310.48.263.213.410.6616.4
1/4KQ2UD06-02□S1410.413.243.92139.213.310.48.263.213.410.67.321.6

*Reference dimensions after installation of R thread
□ Symbol: A = brass, N = brass + electroless nickel plating

Note) øD1represents maximum diameter.

Applicable Tubing

Tubing materialFEP, PFA, nylon, soft nylon, polyurethane
Tubing outer diameterø3.2, ø4, ø6

Specifications

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionJIS B0203 (Taper thread for piping)
JIS B0205 (Metric coarse thread)
Nut sectionJIS B0205 (Metric fine thread)
Seal on the threadsWith sealant

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Principal Parts Materials

BodyC3604, PBT, PP, SUS 303
StudC3604 (thread part), SUS 303 (thread part)
ChuckSUS 304
GuideSUS 304
Release buttonPOM
Seal, O-ringNBR
GasketSUS 304/NBR
Part Number
KQ2UD04-01NS-X35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

฿ 116.10

SMC AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR41/8BlackWith sealing agentLight GrayBody color change (Black)

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Screw Mounting, Multipoint Double Branch Operating Temperature(°C) -5::60
Types of connection R Number of Connection Tubes(piece) 4 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2UD04-01NS-X35 in the Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant) series.

Products with similar specification

Part Number
KQ2UD04-01AS-X35
KQ2UD04-01N
KQ2UD04-01NS
KQ2UD04-02A
KQ2UD04-02AS
KQ2UD04-02AS-X35
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

฿ 159.30

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR41/8BlackWith sealing agentLight GrayBody color change (black)

฿ 281.38

10 Piece(s) 45 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR41/8WhiteWithout sealing agentLight GrayN/A

฿ 116.10

10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR41/8WhiteWith sealing agentLight GrayN/A

฿ 108.90

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR41/4WhiteWithout sealing agentLight GrayN/A

฿ 113.40

10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR41/4WhiteWith sealing agentLight GrayN/A

฿ 113.40

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR41/4BlackWith sealing agentLight GrayBody color change (black)