(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to connect tubing of reduced size for branching in the same direction.
Different Diameter Union Y: KQ2U Outline Drawing
Applicable Tubing: Metric Size, Connection Thread: M, R, Rc
Applicable tubing outer diameter mm | Model | øD1Note) | øD2Note) | L1 | L2 | P | M1 | M2 | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Nylon | Urethane | |||||||||||||
ø2 | ø3.2 | KQ2U02-23A | 5.8 | 7.1 | 28.2 | 16.6 | 5.8 | 11.9 | 13.3 | 5.2 | 6 | 3.2 | - | 0.9 | 1.2 | 1.9 |
ø2 | ø4 | KQ2U02-04A | 5.8 | 8.2 | 27.6 | 15.7 | 5.8 | 11.9 | 13.3 | 5.7 | 6 | 3.2 | - | 0.9 | 1.2 | 2.1 |
ø3.2 | ø4 | KQ2U23-04A | 7.1 | 8.2 | 28.9 | 18 | 7.1 | 13.3 | 13.3 | 5.7 | 6 | 3.2 | 3.2 | 2.7 | 2.5 | 2.7 |
ø4 | ø6 | KQ2U04-06A | 8.2 | 10.4 | 29 | 18 | 8.2 | 13.3 | 13.3 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 3 | 3.3 |
ø6 | ø8 | KQ2U06-08A | 10.4 | 13.2 | 31 | 19.3 | 10.4 | 13.3 | 14.2 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 4.5 | 5 |
ø8 | ø10 | KQ2U08-10A | 13.2 | 15.9 | 34.6 | 22.3 | 13.2 | 14.2 | 15.6 | 10.1 | 8 | 4.2 | 25.6 | 17.7 | 6 | 8.6 |
ø10 | ø12 | KQ2U10-12A | 15.9 | 18.5 | 38.5 | 25 | 15.9 | 15.6 | 17 | 11.4 | 8 | 4.2 | 40 | 28.4 | 7.5 | 12.7 |
ø12 | ø16 | KQ2U12-16A | 18.5 | 23.8 | 47.9 | 31 | 18.5 | 17 | 20.6 | 14 | 8 | 4.2 | 57.4 | 45.4 | 9 | 21.2 |
Note) øD1, øD2 represents maximum diameter.
Applicable Tubing: Inch Size Connection Thread: UNF, NPT
Applicable tubing outer diameter inch | Model | øD1Note) | øD2Note) | L1 | L2 | P | M1 | M2 | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Nylon | Urethane | |||||||||||||
ø1/8 | ø5/32 | KQ2U01-03A | 7.1 | 8.2 | 28.9 | 18 | 7.1 | 13.3 | 13.3 | 5.7 | 6 | 3.2 | 3.2 | 2.7 | 3.3 | 2.7 |
ø1/4 | KQ2U01-07A | 7.1 | 11.1 | 30.3 | 18.5 | 7.1 | 13.3 | 13.3 | 7.2 | 6 | 3.2 | 3.2 | 2.7 | 3.3 | 3.3 | |
ø5/32 | ø3/16 | KQ2U03-05A | 8.2 | 9.1 | 29.6 | 18.8 | 8.2 | 13.3 | 13.3 | 6.2 | 6 | 3.2 | 4.2 | 4.2 | 4.1 | 3.2 |
ø1/4 | KQ2U03-07A | 8.2 | 11.1 | 30.3 | 19 | 8.2 | 13.3 | 13.3 | 7.2 | 6 | 3.2 | 4.2 | 4.2 | 4.1 | 3.6 | |
ø3/16 | ø1/4 | KQ2U05-07A | 9.1 | 11.1 | 30.6 | 19.8 | 9.1 | 13.3 | 13.3 | 7.2 | 6 | 3.2 | 8.4 | 7 | 4.8 | 3.9 |
ø1/4 | ø5/16 | KQ2U07-09A | 11.1 | 13.2 | 32.3 | 21.3 | 11.1 | 13.3 | 14.2 | 8.6 | 8 | 4 | 14.4 | 12.4 | 6.4 | 6 |
ø3/8 | KQ2U07-11A | 11.1 | 15.4 | 34.4 | 21.7 | 11.1 | 13.3 | 15.6 | 9.8 | 8 | 4 | 14.4 | 12.4 | 6.4 | 7.2 | |
ø5/16 | ø3/8 | KQ2U09-11A | 13.2 | 15.4 | 35.3 | 23 | 13.2 | 14.2 | 15.6 | 9.9 | 8 | 4.2 | 26.3 | 18.3 | 8.1 | 8.5 |
ø1/2 | KQ2U09-13A | 13.2 | 19.3 | 38.7 | 24.2 | 13.2 | 14.2 | 17 | 11.8 | 8 | 4.2 | 26.3 | 18.3 | 8.1 | 11.2 | |
ø3/8 | ø1/2 | KQ2U11-13A | 15.4 | 19.3 | 40.1 | 26.6 | 15.4 | 15.6 | 17 | 11.8 | 8 | 4.2 | 28.8 | 23.8 | 9.6 | 13 |
Note) øD1, øD2 represents maximum diameter.
Metric Size One-Touch Fittings KQ2 Series Construction
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part), SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Inch Size One-Touch Fittings KQ2 Series Construction
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø1/8 ", ø5/32 ", ø3/16 ", ø1/4 ", ø5/16 ", ø3/8 ", ø1/2 " |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) |
Nut section | JIS B0208 (UNF thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
KQ2U01-03A |
KQ2U01-07A |
KQ2U02-04A |
KQ2U02-23A |
KQ2U03-05A |
KQ2U03-07A |
KQ2U04-06A |
KQ2U05-07A |
KQ2U06-08A |
KQ2U07-09A |
KQ2U07-11A |
KQ2U08-10A |
KQ2U09-11A |
KQ2U09-13A |
KQ2U10-12A |
KQ2U11-13A |
KQ2U12-16A |
KQ2U23-04A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 83.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 1/8 | 5/32 | White | Orange | N/A | ||
฿ 87.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 1/8 | 1/4 | White | Orange | N/A | ||
฿ 104.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 2 | 4 | White | Light Gray | N/A | ||
฿ 91.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 2 | 3.2 | White | Light Gray | N/A | ||
฿ 81.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 5/32 | 3/16 | White | Orange | N/A | ||
฿ 77.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 5/32 | 1/4 | White | Orange | N/A | ||
฿ 77.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 4 | 6 | White | Light Gray | N/A | ||
฿ 85.50 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 3/16 | 1/4 | White | Orange | N/A | ||
฿ 67.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | 8 | White | Light Gray | N/A | ||
฿ 89.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 1/4 | 5/16 | White | Orange | N/A | ||
฿ 88.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 1/4 | 3/8 | White | Orange | N/A | ||
฿ 80.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 8 | 10 | White | Light Gray | N/A | ||
฿ 105.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 5/16 | 3/8 | White | Orange | N/A | ||
฿ 115.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 5/16 | 1/2 | White | Orange | N/A | ||
฿ 96.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 10 | 12 | White | Light Gray | N/A | ||
฿ 97.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 3/8 | 1/2 | White | Light Gray | N/A | ||
฿ 225.90 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 12 | 16 | White | Light Gray | N/A | ||
฿ 70.20 ฿ 43.80 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 3.2 | 4 | White | Light Gray | N/A |
Loading...
Types | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Standard/Mini | Packing, Material of O-Ring | NBR |
Union, Unequal Dia. | Reducing Union Wye | Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection |
Number of Connection Tubes(piece) | 3 | Release button shape | Perfect circle |
How can we improve?
How can we improve?