(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for 4-branch piping in the direction perpendicular from the female thread section. Tube mounting direction is free and 2 independent
[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.116, imperial, P.146
* Made-to-order / clean series P.131, 156
Double Branch Universal Male Elbow: KQ2ZD (Sealant) External Appearance
Double Branch Universal Male Elbow: KQ2ZD (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P1 | P2 | Effective area (mm2) | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||
ø1/8 | 1/8 | KQ2ZD01-34□S | 14.29 | 7.1 | 13.4 | 18.5 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 7.1 | 2.2 | 1.9 | 2.5 | 21.2 |
ø5/32 | 1/8 | KQ2ZD03-34□S | 14.29 | 8.2 | 13.4 | 18.5 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 8.2 | 2.9 | 2.9 | 3 | 21.8 |
ø3/16 | 1/8 | KQ2ZD05-34□S | 14.29 | 9.1 | 13.4 | 18.4 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 9.1 | 4.5 | 3.7 | 3.5 | 22.4 |
ø1/4 | 1/8 | KQ2ZD07-34□S | 14.29 | 11.1 | 13.4 | 18.3 | 17.7 | 40.8 | 37.6 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 25.5 |
1/4 | KQ2ZD07-35□S | 14.29 | 11.1 | 13.4 | 18.3 | 21.1 | 44.2 | 39.8 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 32.4 | |
3/8 | KQ2ZD07-36□S | 17.46 | 11.1 | 13.4 | 18.3 | 22.5 | 45.6 | 40.9 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 44.8 | |
ø5/16 | 1/4 | KQ2ZD09-35□S | 19 | 13.2 | 17.6 | 21.95 | 22.4 | 49.2 | 44.8 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 48.7 |
3/8 | KQ2ZD09-36□S | 19 | 13.2 | 17.6 | 21.95 | 23 | 49.8 | 45.1 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 56.8 | |
1/2 | KQ2ZD09-37□S | 22.23 | 13.2 | 17.6 | 21.95 | 27.2 | 54 | 47.6 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 83.3 | |
ø3/8 | 1/4 | KQ2ZD11-35□S | 22.23 | 15.4 | 20.6 | 23.6 | 24.4 | 56.3 | 51.9 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 71.1 |
3/8 | KQ2ZD11-36□S | 22.23 | 15.4 | 20.6 | 23.6 | 24.8 | 56.7 | 52 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 73.2 | |
1/2 | KQ2ZD11-37□S | 22.23 | 15.4 | 20.6 | 23.6 | 28.7 | 60.6 | 54.2 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 93.3 | |
ø1/2 | 3/8 | KQ2ZD13-36□S | 25.4 | 19.3 | 27 | 27.9 | 29.6 | 64.4 | 59.7 | 17 | 22.3 | 19.3 | 43.8 | 34.3 | 9.6 | 137.2 |
1/2 | KQ2ZD13-37□S | 25.4 | 19.3 | 27 | 27.9 | 32.8 | 67.6 | 61.2 | 17 | 22.3 | 19.3 | 43.8 | 34.3 | 9.6 | 155 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P1 | P2 | Effective area (mm2) | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||
ø4 | 1/8 | ZQ2ZD04-01□S | 14 | 8.2 | 13.4 | 18.5 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 8.2 | 4.7 | 4.7 | 3 | 21.3 |
1/4 | ZQ2ZD04-02□S | 14 | 8.2 | 13.4 | 18.5 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 8.2 | 4.7 | 4.7 | 3 | 29 | |
3/8 | ZQ2ZD04-03□S | 17 | 8.2 | 13.4 | 18.5 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 8.2 | 4.7 | 4.7 | 3 | 40.9 | |
ø6 | 1/8 | ZQ2ZD06-01□S | 14 | 10.4 | 13.4 | 18.4 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 10.4 | 10.8 | 8.6 | 4.5 | 22.5 |
1/4 | ZQ2ZD06-02□S | 14 | 10.4 | 13.4 | 18.4 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 10.4 | 10.8 | 8.6 | 4.5 | 30.2 | |
3/8 | ZQ2ZD06-03□S | 17 | 10.4 | 13.4 | 18.4 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 10.4 | 10.8 | 8.6 | 4.5 | 42.1 | |
ø8 | 1/8 | ZQ2ZD08-01□S | 19 | 13.2 | 17.6 | 21.2 | 19 | 45.8 | 42.7 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 48.7 |
1/4 | ZQ2ZD08-02□S | 19 | 13.2 | 17.6 | 21.2 | 22.4 | 49.2 | 44.5 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 48 | |
3/8 | ZQ2ZD08-03□S | 19 | 13.2 | 17.6 | 21.2 | 23 | 49.8 | 44.7 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 55.9 | |
1/2 | ZQ2ZD08-04□S | 22 | 13.2 | 17.6 | 21.2 | 27.2 | 54 | 47.6 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 82.1 | |
ø10 | 1/4 | ZQ2ZD10-02□S | 21 | 15.9 | 20.6 | 23.6 | 24.3 | 56.2 | 51.5 | 15.6 | 19.2 | 15.9 | 31.8 | 21.6 | 7.5 | 69 |
3/8 | ZQ2ZD10-03□S | 21 | 15.9 | 20.6 | 23.6 | 24.7 | 56.6 | 51.5 | 15.6 | 19.2 | 15.9 | 31.8 | 21.6 | 7.5 | 71 | |
1/2 | ZQ2ZD10-04□S | 22 | 15.9 | 20.6 | 23.6 | 28.7 | 60 | 53.6 | 15.6 | 19.2 | 15.9 | 31.8 | 21.6 | 7.5 | 92.9 | |
ø12 | 1/4 | ZQ2ZD12-02□S | 26 | 18.5 | 25.2 | 26.8 | 26.5 | 62.4 | 57.7 | 17 | 21.6 | 18.5 | 44.6 | 35.3 | 9 | 115.6 |
3/8 | ZQ2ZD12-03□S | 26 | 18.5 | 25.2 | 26.8 | 26.9 | 62.8 | 57.7 | 17 | 21.6 | 18.5 | 44.6 | 35.3 | 9 | 110.7 | |
1/2 | ZQ2ZD12-04□S | 26 | 18.5 | 25.2 | 26.8 | 30.1 | 66 | 59.6 | 17 | 21.6 | 18.5 | 44.6 | 35.3 | 9 | 124.7 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.
Part Number |
---|
KQ2ZD07-34A |
KQ2ZD07-34N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 172.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/4 | NPT | 1/8 | White | Without sealing agent | Orange | - | ||
฿ 179.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/4 | NPT | 1/8 | White | Without sealing agent | Orange | - |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch |
Branch A | Double Branch Ray | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 4 |
Release button shape | Perfect circle |
How can we improve?
How can we improve?