1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal)【1-10 Pieces Per Package】 (Part Number)

AIR PIPING ONE-TOUCHJOINT

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 75.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Gasket seal (Uni thread).
[Applications]
· Use to branch into two directions at right angles to a female thread.

Branch Male Elbow: KQ2LU (Face Seal) Specifications

Branch Male Elbow: KQ2LU (Face Seal): Related Images

Branch Male Elbow: KQ2LU (Face Seal) External Appearance

Branch Male Elbow: KQ2LU (Face Seal): Related Images

Branch Male Elbow: KQ2LU (Face Seal) Dimensional Outline Drawing

Applicable
tubing
outer diameter (mm)
Connection thread
M
ModelH
(hex size)
øDNote)L1L2L3AMPøOøNQ1Q2Effective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø4M5 × 0.8KQ2LU04-M5□108.215.820.724.821.813.38.263.215.87.94.34.11.86.9
M6 × 1.0KQ2LU04-M6□108.215.821.725.821.813.38.263.215.87.94.34.136.8
ø6M5 × 0.8KQ2LU06-M5□1210.416.521.426.623.613.310.463.216.5104.34.31.810.3
M6 × 1.0KQ2LU06-M6□1210.416.522.427.623.613.310.463.216.5104.34.3310.3

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.

Part Number
KQ2LU06-M6A-X35 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Release button color Custom-made specifications

฿ 86.40

฿ 72.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass66×1.0BlackLight GrayBody color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Branch Elbow Operating Temperature(°C) -5::60
Types of connection M Number of Connection Tubes(piece) 2 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2LU06-M6A-X35 in the One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal) series.

Products with similar specification

Part Number
10-KQ2LU04-M6N
10-KQ2LU06-M5N
10-KQ2LU06-M6N
KQ2LU04-M5A
KQ2LU04-M5A-X12
KQ2LU06-M6N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Release button color Custom-made specifications

฿ 99.90

1 Piece(s) 3 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)46×1.0WhiteWhiteN/A

฿ 109.80

10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)65×0.8WhiteWhiteN/A

฿ 113.40

1 Piece(s) 3 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)66×1.0WhiteWhiteN/A

฿ 75.60

1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass45×0.8WhiteLight GrayN/A

฿ 75.60

1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass45×0.8WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 89.10

10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)66×1.0WhiteLight GrayN/A