(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Gasket seal (Uni thread).
[Applications]
· Use to branch into two directions at right angles to a female thread.
Branch Male Elbow: KQ2LU (Face Seal) External Appearance
Branch Male Elbow: KQ2LU (Face Seal) Dimensional Outline Drawing
Applicable tubing outer diameter (mm) | Connection thread M | Model | H (hex size) | øDNote) | L1 | L2 | L3 | A | M | P | øO | øN | Q1 | Q2 | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||||
ø4 | M5 × 0.8 | KQ2LU04-M5□ | 10 | 8.2 | 15.8 | 20.7 | 24.8 | 21.8 | 13.3 | 8.2 | 6 | 3.2 | 15.8 | 7.9 | 4.3 | 4.1 | 1.8 | 6.9 |
M6 × 1.0 | KQ2LU04-M6□ | 10 | 8.2 | 15.8 | 21.7 | 25.8 | 21.8 | 13.3 | 8.2 | 6 | 3.2 | 15.8 | 7.9 | 4.3 | 4.1 | 3 | 6.8 | |
ø6 | M5 × 0.8 | KQ2LU06-M5□ | 12 | 10.4 | 16.5 | 21.4 | 26.6 | 23.6 | 13.3 | 10.4 | 6 | 3.2 | 16.5 | 10 | 4.3 | 4.3 | 1.8 | 10.3 |
M6 × 1.0 | KQ2LU06-M6□ | 12 | 10.4 | 16.5 | 22.4 | 27.6 | 23.6 | 13.3 | 10.4 | 6 | 3.2 | 16.5 | 10 | 4.3 | 4.3 | 3 | 10.3 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.
Part Number |
---|
KQ2LU04-M5A |
KQ2LU04-M5N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 75.60 ฿ 63.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | 5×0.8 | White | Light Gray | N/A | ||
฿ 78.30 ฿ 65.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | 5×0.8 | White | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Branch Elbow | Operating Temperature(°C) | -5::60 |
Types of connection | M | Number of Connection Tubes(piece) | 2 | Release button shape | Perfect circle |
How can we improve?
How can we improve?