1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal)【1-10 Pieces Per Package】

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 75.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Gasket seal (Uni thread).
[Applications]
· Use to branch into two directions at right angles to a female thread.

Branch Male Elbow: KQ2LU (Face Seal) Specifications

Branch Male Elbow: KQ2LU (Face Seal): Related Images

Branch Male Elbow: KQ2LU (Face Seal) External Appearance

Branch Male Elbow: KQ2LU (Face Seal): Related Images

Branch Male Elbow: KQ2LU (Face Seal) Dimensional Outline Drawing

Applicable
tubing
outer diameter (mm)
Connection thread
M
ModelH
(hex size)
øDNote)L1L2L3AMPøOøNQ1Q2Effective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø4M5 × 0.8KQ2LU04-M5□108.215.820.724.821.813.38.263.215.87.94.34.11.86.9
M6 × 1.0KQ2LU04-M6□108.215.821.725.821.813.38.263.215.87.94.34.136.8
ø6M5 × 0.8KQ2LU06-M5□1210.416.521.426.623.613.310.463.216.5104.34.31.810.3
M6 × 1.0KQ2LU06-M6□1210.416.522.427.623.613.310.463.216.5104.34.3310.3

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.

Part Number
10-KQ2LU04-M5N
10-KQ2LU04-M6N
10-KQ2LU06-M5N
10-KQ2LU06-M6N
KQ2LU04-M5ASALE
KQ2LU04-M5A-X12SALE
KQ2LU04-M5A-X35SALE
KQ2LU04-M5NSALE
KQ2LU04-M6A
KQ2LU04-M6A-X12SALE
KQ2LU04-M6N
KQ2LU06-M5A
KQ2LU06-M5A-X12
KQ2LU06-M5A-X35SALE
KQ2LU06-M5N
KQ2LU06-M6A
KQ2LU06-M6A-X12SALE
KQ2LU06-M6A-X35SALE
KQ2LU06-M6N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Release button color Custom-made specifications

฿ 98.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)45×0.8WhiteWhiteN/A

฿ 99.90

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)46×1.0WhiteWhiteN/A

฿ 109.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)65×0.8WhiteWhiteN/A

฿ 113.40

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)66×1.0WhiteWhiteN/A

฿ 75.60

฿ 63.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass45×0.8WhiteLight GrayN/A

฿ 75.60

฿ 63.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass45×0.8WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 108.90

฿ 90.75

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass45×0.8BlackLight GrayBody color change

฿ 78.30

฿ 65.25

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)45×0.8WhiteLight GrayN/A

฿ 76.50

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass46×1.0WhiteLight GrayN/A

฿ 76.50

฿ 63.75

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass46×1.0WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 80.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)46×1.0WhiteLight GrayN/A

฿ 702.00

AIR PIPING ONE-TOUCHJOINT 1 Pack(s)

10 Pieces Per Package

55 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass65×0.8WhiteLight GrayN/A

฿ 218.83

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 45 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass65×0.8WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 120.60

฿ 100.50

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass65×0.8BlackLight GrayBody color change

฿ 86.40

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)65×0.8WhiteLight GrayN/A

฿ 86.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass66×1.0WhiteLight GrayN/A

฿ 86.40

฿ 72.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass66×1.0WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 86.40

฿ 72.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass66×1.0BlackLight GrayBody color change

฿ 89.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)66×1.0WhiteLight GrayN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Branch Elbow Operating Temperature(°C) -5::60
Types of connection M Number of Connection Tubes(piece) 2 Release button shape Perfect circle