1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Different Diameter Cross KQ2TX One-Touch Fitting KQ2 Series

Different Diameter Cross KQ2TX One-Touch Fitting KQ2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 90.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to branch tubing into 4 directions with the size reduced at both 90-degree angles.

Different Diameter Cross KQ2TX Outline Drawing And Dimensions

Different Diameter Cross KQ2TX outline drawing

Different Diameter Cross KQ2TX outline drawing

 

(Units: mm)

 

Applicable tube outer diameter
mm
ModeløD1Release Button Dimensions (a)øD2Release Button Dimensions (b)L1L2QM1M2øOøNEffective area
mm2
Minimum hole diameterWeight
g
(a)(b)XYøX
(X)
YNylonUrethane
ø6ø8KQ2TX06-08A110.49.71213.213-17.217.38.413.314.284.213.410.64.57.1

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter (mm)ø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2TX06-08ASALE
KQ2TX06-08A1
KQ2TX06-08A-X35SALE
KQ2TX08-10ASALE
KQ2TX08-10A-X35SALE
KQ2TX10-12ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Custom-made specifications

฿ 90.00

฿ 55.99

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 68WhitePerfect circle-

฿ 108.00

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 68WhiteEllipse-

฿ 108.00

฿ 90.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 68BlackPerfect circleBody color change

฿ 103.50

฿ 86.25

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 810WhitePerfect circle-

฿ 123.30

฿ 102.75

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 810BlackPerfect circleBody color change

฿ 129.60

฿ 108.00

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day 1012WhitePerfect circle-

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT+PP Application Standard/Mini Packing, Material of O-Ring NBR
Union, Unequal Dia. Reducing Cross Operating Temperature(°C) -5::60 Types of connection Tube Connection
Number of Connection Tubes(piece) 4 Release button color Light Gray