(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.18) perfect circle (P.119)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.42) perfect circle (P.148)
・ Applicable tube imperial outer diameter, connection thread "R" release bushing, oval (P.53) perfect circle (P.161)
* Made-to-order / clean series P.27, 48, 55, 131, 156, 163
Male Branch Tee KQ2T (Sealant) external appearance
Male Branch Tee KQ2T (Sealant) outline dimensional drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 1/16 | KQ2T01-33□S1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 24.2 | 23.7 | 13.3 | 3.4 | 2.9 | 2.5 | 9.7 |
1/8 | KQ2T01-34□S1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 16.6 | 17 | 13.3 | 3.4 | 2.9 | 2.5 | 6 | |
1/4 | KQ2T01-35□S1 | 14.29 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 21 | 20.2 | 13.3 | 3.4 | 2.9 | 2.5 | 15.6 | |
ø5/32 | 1/16 | KQ2T03-33□S1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 23.8 | 23.8 | 13.3 | 6 | 4.1 | 3 | 10 |
1/8 | KQ2T03-34□S1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.2 | 17.1 | 13.3 | 6 | 4.1 | 3 | 6.3 | |
1/4 | KQ2T03-35□S1 | 14.29 | 8.2 | 7.7 | 10 | 10 | 14.8 | 21.6 | 21.3 | 13.3 | 6 | 4.1 | 3 | 15.9 | |
ø3/16 | 1/8 | KQ2T05-34□S1 | 11.11 | 9.1 | 8.4 | 11 | 10 | 15 | 16.7 | 18 | 13.3 | 8.4 | 7 | 3.5 | 6.6 |
1/4 | KQ2T05-35□S1 | 14.29 | 9.1 | 8.4 | 11 | 10 | 15 | 22.1 | 22.2 | 13.3 | 8.4 | 7 | 3.5 | 16.2 |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø1/8 | 1/16 | KQ2T01-33□S | 11.11 | 7.1 | 10 | 14.5 | 24.2 | 23.7 | 13.3 | 3.4 | 2.9 | 2.5 | 9.7 |
1/8 | KQ2T01-34□S | 11.11 | 7.1 | 10 | 14.5 | 16.6 | 17 | 13.3 | 3.4 | 2.9 | 2.5 | 6 | |
1/4 | KQ2T01-35□S | 14.29 | 7.1 | 10 | 14.5 | 21 | 20.2 | 13.3 | 3.4 | 2.9 | 2.5 | 15.6 | |
ø5/32 | 1/16 | KQ2T03-33□S | 11.11 | 8.2 | 10 | 14.8 | 23.8 | 23.8 | 13.3 | 6 | 4.1 | 3 | 10 |
1/8 | KQ2T03-34□S | 11.11 | 8.2 | 10 | 14.8 | 16.2 | 17.1 | 13.3 | 6 | 4.1 | 3 | 6.3 | |
1/4 | KQ2T03-35□S | 14.29 | 8.2 | 10 | 14.8 | 21.6 | 21.3 | 13.3 | 6 | 4.1 | 3 | 15.9 | |
ø3/16 | 1/8 | KQ2T05-34□S | 11.11 | 9.1 | 10 | 15 | 16.7 | 18 | 13.3 | 8.4 | 7 | 3.5 | 6.6 |
1/4 | KQ2T05-35□S | 14.29 | 9.1 | 10 | 15 | 22.1 | 22.2 | 13.3 | 8.4 | 7 | 3.5 | 16.2 | |
ø1/4 | 1/16 | KQ2T07-33□S | 11.11 | 11.1 | 10 | 15.6 | 25.3 | 26.8 | 13.3 | 8.5 | 8.5 | 3.5 | 11 |
1/8 | KQ2T07-34□S | 11.11 | 11.1 | 10 | 15.6 | 17.7 | 20 | 13.3 | 14 | 12.4 | 4.5 | 7.3 | |
1/4 | KQ2T07-35□S | 14.29 | 11.1 | 10 | 15.6 | 23.1 | 24.2 | 13.3 | 14 | 12.4 | 4.5 | 16.9 | |
3/8 | KQ2T07-36□S | 17.46 | 11.1 | 10 | 15.6 | 24.5 | 25.3 | 13.3 | 14 | 12.4 | 4.5 | 29.2 | |
ø5/16 | 1/8 | KQ2T09-34□S | 11.11 | 13.2 | 10 | 16.4 | 18.7 | 22.1 | 14.2 | 14 | 14 | 4.5 | 8.7 |
KQ2T09-34□QS | 12.7 | 13.2 | 12 | 17.2 | 23.5 | 26.9 | 14.2 | 26.3 | 18.2 | 6 | 11.7 | ||
1/4 | KQ2T09-35□S | 14.29 | 13.2 | 12 | 17.2 | 24.1 | 26.3 | 14.2 | 26.3 | 18.2 | 6 | 15.9 | |
3/8 | KQ2T09-36□S | 17.46 | 13.2 | 12 | 17.2 | 25.5 | 27.4 | 14.2 | 26.3 | 18.2 | 6 | 27.9 | |
ø3/8 | 1/8 | KQ2T11-34□S | 12.7 | 15.4 | 12 | 18.6 | 23.1 | 27.6 | 15.6 | 21.2 | 21.2 | 6 | 14.4 |
1/4 | KQ2T11-35□S | 17.46 | 15.4 | 17 | 19.3 | 28.5 | 31.8 | 15.6 | 28.8 | 23.8 | 7.5 | 24.1 | |
3/8 | KQ2T11-36□S | 17.46 | 15.4 | 17 | 19.3 | 29.1 | 32.1 | 15.6 | 28.8 | 23.8 | 7.5 | 22.2 | |
1/2 | KQ2T11-37□S | 22.23 | 15.4 | 17 | 19.3 | 33.3 | 34.6 | 15.6 | 28.8 | 23.8 | 7.5 | 48.7 | |
ø1/2 | 1/4 | KQ2T13-35□S | 17.46 | 19.3 | 17 | 21.5 | 30.4 | 35.7 | 17 | 57.3 | 50.6 | 9 | 28.1 |
3/8 | KQ2T13-36□S | 17.46 | 19.3 | 17 | 21.8 | 26.2 | 31.2 | 17 | 63.8 | 50.6 | 9.5 | 24.4 | |
1/2 | KQ2T13-37□S | 22.23 | 19.3 | 17 | 21.8 | 30.4 | 33.7 | 17 | 63.8 | 50.6 | 9.5 | 50.5 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread
Applicable tube outer diameter (inches) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3/16 | 1/8 | KQ2T05-01□S1 | 10 | 9.1 | 8.4 | 11 | 10 | 15 | 16.7 | 18.1 | 13.3 | 8.4 | 7 | 3.5 | 5.8 |
1/4 | KQ2T05-02□S1 | 14 | 9.1 | 8.4 | 11 | 10 | 15 | 22.2 | 22 | 13.3 | 8.4 | 7 | 3.5 | 15.3 |
Applicable tube outer diameter mm | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3.2 | 1/8 | KQ2T23-01□S1 | 10 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 16.6 | 17.1 | 13.3 | 3.4 | 2.9 | 2.5 | 5.2 |
1/4 | KQ2T23-02□S1 | 14 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 21.1 | 20 | 13.3 | 3.4 | 2.9 | 2.5 | 14.7 | |
ø4 | 1/8 | KQ2T04-01□S1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.2 | 17.2 | 13.3 | 6 | 4.1 | 3 | 5.5 |
1/4 | KQ2T04-02□S1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 21.7 | 21.1 | 13.3 | 6 | 4.1 | 3 | 15 | |
ø6 | 1/8 | KQ2T06-01□S1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 17.3 | 19.4 | 13.3 | 13.9 | 11 | 4.5 | 6.1 |
1/4 | KQ2T06-02□S1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 22.8 | 23.3 | 13.3 | 13.9 | 11 | 4.5 | 15.6 | |
3/8 | KQ2T06-03□S1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 24.1 | 24.2 | 13.3 | 13.9 | 11 | 4.5 | 27.4 |
Applicable tube outer diameter (inches) | Connection thread R | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø3/16 | 1/8 | KQ2T05-01□S | 10 | 9.1 | 10 | 15 | 16.7 | 18.1 | 13.3 | 8.4 | 7.0 | 3.5 | 5.8 |
1/4 | KQ2T05-02□S | 14 | 9.1 | 10 | 15 | 22.2 | 22 | 13.3 | 8.4 | 7.0 | 3.5 | 15.3 | |
ø1/4 | 1/8 | KQ2T07-01□S | 10 | 11.1 | 10 | 15.6 | 17.7 | 20.1 | 13.3 | 14.4 | 12.4 | 4.5 | 6.5 |
1/4 | KQ2T07-02□S | 14 | 11.1 | 10 | 15.6 | 23.2 | 24 | 13.3 | 14.4 | 12.4 | 4.5 | 16 | |
3/8 | KQ2T07-03□S | 17 | 11.1 | 10 | 15.6 | 24.5 | 24.9 | 13.3 | 14.4 | 12.4 | 4.5 | 27.7 | |
ø5/16 | 1/8 | KQ2T09-01□S | 10 | 13.2 | 10 | 16.4 | 18.7 | 22.2 | 14.2 | 14.4 | 14.4 | 4.5 | 7.9 |
KQ2T09-01□QS | 12 | 13.2 | 12 | 17.2 | 23.5 | 27 | 14.2 | 26.3 | 18.2 | 6 | 11.0 | ||
1/4 | KQ2T09-02□S | 14 | 13.2 | 12 | 17.2 | 25.4 | 27.3 | 14.2 | 26.3 | 18.2 | 6 | 19.4 | |
3/8 | KQ2T09-03□S | 17 | 13.2 | 12 | 17.2 | 25.5 | 27 | 14.2 | 26.3 | 18.2 | 6 | 26.5 | |
ø3/8 | 1/4 | KQ2T11-02□S | 17 | 15.4 | 17 | 19.3 | 28.4 | 31.4 | 15.6 | 28.8 | 23.8 | 7.5 | 23.9 |
3/8 | KQ2T11-03□S | 17 | 15.4 | 17 | 19.3 | 29.3 | 31.9 | 15.6 | 28.8 | 23.8 | 7.5 | 24.4 | |
1/2 | KQ2T11-04□S | 22 | 15.4 | 17 | 19.3 | 33.3 | 34.6 | 15.6 | 28.8 | 23.8 | 7.5 | 46.9 | |
ø1/2 | 1/4 | KQ2T13-02□S | 17 | 19.3 | 17 | 21.5 | 30.3 | 35.3 | 17 | 57.3 | 50.6 | 9 | 27.9 |
3/8 | KQ2T13-03□S | 17 | 19.3 | 17 | 21.8 | 28.4 | 33 | 17 | 63.8 | 50.6 | 9.5 | 27.4 | |
1/2 | KQ2T13-04□S | 22 | 19.3 | 17 | 21.8 | 30.4 | 33.7 | 17 | 63.8 | 50.6 | 9.5 | 48.8 |
Applicable tube outer diameter mm | Connection thread R | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø3.2 | 1/8 | KQ2T23-01□S | 10 | 7.1 | 10 | 14.5 | 16.6 | 17.1 | 13.3 | 3.4 | 2.9 | 2.5 | 5.2 |
1/4 | KQ2T23-02□S | 14 | 7.1 | 10 | 14.5 | 21.1 | 20 | 13.3 | 3.4 | 2.9 | 2.5 | 14.7 | |
ø4 | 1/8 | KQ2T04-01□S | 10 | 8.2 | 10 | 14.8 | 16.2 | 17.2 | 13.3 | 6 | 4.1 | 3 | 5.5 |
1/4 | KQ2T04-02□S | 14 | 8.2 | 10 | 14.8 | 21.7 | 21.1 | 13.3 | 6 | 4.1 | 3 | 15 | |
ø6 | 1/8 | KQ2T06-01□S | 10 | 10.4 | 10 | 15.5 | 17.3 | 19.4 | 13.3 | 13.9 | 11 | 4.5 | 6.1 |
1/4 | KQ2T06-02□S | 14 | 10.4 | 10 | 15.5 | 22.8 | 23.3 | 13.3 | 13.9 | 11 | 4.5 | 15.6 | |
3/8 | KQ2T06-03□S | 17 | 10.4 | 10 | 15.5 | 24.1 | 24.2 | 13.3 | 13.9 | 11 | 4.5 | 27.4 | |
ø8 | 1/8 | KQ2T08-01□S | 10 | 13.2 | 10 | 16.4 | 18.7 | 22.2 | 14.2 | 14 | 14 | 4.5 | 7.9 |
KQ2T08-01□QS | 12 | 13.2 | 12 | 17.2 | 23.5 | 27 | 14.2 | 26.3 | 18.2 | 6 | 11.0 | ||
1/4 | KQ2T08-02□S | 14 | 13.2 | 12 | 17.2 | 25.4 | 27.3 | 14.2 | 26.3 | 18.2 | 6 | 19.4 | |
3/8 | KQ2T08-03□S | 17 | 13.2 | 12 | 17.2 | 25.5 | 27 | 14.2 | 26.3 | 18.2 | 6 | 26.5 | |
ø10 | 1/8 | KQ2T10-01□S | 12 | 15.9 | 12 | 18.6 | 23.5 | 28.4 | 15.6 | 21.6 | 14.9 | 6 | 13.9 |
1/4 | KQ2T10-02□S | 17 | 15.9 | 17 | 19.3 | 28.6 | 31.9 | 15.6 | 35.2 | 25 | 7.5 | 24.3 | |
3/8 | KQ2T10-03□S | 17 | 15.9 | 17 | 19.3 | 29.5 | 32.4 | 15.6 | 35.2 | 25 | 7.5 | 24.8 | |
1/2 | KQ2T10-04□S | 22 | 15.9 | 17 | 19.3 | 33.5 | 35.1 | 15.6 | 35.2 | 25 | 7.5 | 47.3 | |
ø12 | 1/4 | KQ2T12-02□S | 17 | 18.5 | 17 | 21.5 | 29.9 | 34.5 | 17 | 57.2 | 45.2 | 9 | 27.3 |
3/8 | KQ2T12-03□S | 17 | 18.5 | 17 | 21.5 | 30.8 | 35 | 17 | 57.2 | 45.2 | 9 | 28 | |
1/2 | KQ2T12-04□S | 22 | 18.5 | 17 | 21.5 | 34.8 | 37.7 | 17 | 57.2 | 45.2 | 9 | 50.4 | |
ø16 | 1/4 | KQ2T16-02□S | 17 | 23.8 | 17 | 25.1 | 32.6 | 39.8 | 20.6 | 57.2 | 57.2 | 9 | 35.5 |
3/8 | KQ2T16-03□S | 22 | 23.8 | 21 | 27.1 | 35.4 | 42.2 | 20.6 | 71 | 58.9 | 11 | 47.7 | |
1/2 | KQ2T16-04□S | 22 | 23.8 | 21 | 27.1 | 34.1 | 39.6 | 20.6 | 100 | 58.9 | 13 | 51.4 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread
Part Number |
---|
KQ2T04-02A |
KQ2T04-02N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Application | Thread Material | Union, Equal Dia. | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72.00 ฿ 60.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | - | -5~60 | 4 | R | 1/4 | White | Without sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 205.66 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | - | -5~60 | 4 | R | 1/4 | White | Without sealing agent | Perfect circle | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Port Tee Union | Number of Connection Tubes(piece) | 2 |
How can we improve?
How can we improve?