(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.18) Perfect circle (P.119)
・ Applicable tube imperial outer diameter, connection thread "UNF" release bushing, oval (P.42) perfect circle (P.148)
・ Applicable metric tube outer diameter, connection thread "Uni" release bushing, oval (P.92) perfect circle (P.206)
・ Applicable tube imperial outer diameter, connection thread "Uni" release bushing, oval (P.99) perfect circle (P.213)
* Made-to-order / clean series P.27, 48, 93, 100, 131, 156, 207, 214
Male Branch Tee KQ2T (Gasket Seal) external appearance
Male Branch Tee KQ2T (Gasket Seal) outline dimensional drawing
Applicable tube outer diameter Inches | Connection thread UNF | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 10-32 UNF | KQ2T01-32□1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 14.2 | 14.8 | 13.3 | 3.2 | 2.7 | 2.5 | 3.5 |
ø5/32 | 10-32 UNF | KQ2T03-32□1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.7 | 15.8 | 13.3 | 4.5 | 4.5 | 2.5 | 3.8 |
Applicable tube outer diameter Inches | Connection thread UNF | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø1/8 | 10-32 UNF | KQ2T01-32□ | 7 | 7.1 | 7 | 15.3 | 14.2 | 14.8 | 13.3 | 3.2 | 2.7 | 2.5 | 3.5 |
ø5/32 | 10-32 UNF | KQ2T03-32□ | 7 | 8.2 | 7 | 15.4 | 14.7 | 15.8 | 13.3 | 4.5 | 4.5 | 2.5 | 3.8 |
ø1/4 | 10-32 UNF | KQ2T07-32□ | 7 | 11.1 | 7 | 15.4 | 16 | 18.6 | 13.3 | 4.5 | 4.5 | 2.5 | 4.7 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
Applicable tube outer diameter Inches | Connection thread Uni | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 1/8 | KQ2T01-U01□1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 17.8 | 16.6 | 13.3 | 3.4 | 2.9 | 2.5 | 6.6 |
1/4 | KQ2T01-U02□1 | 14.29 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 19.1 | 16.3 | 13.3 | 3.4 | 2.9 | 2.5 | 12.7 | |
ø5/32 | 1/8 | KQ2T03-U01□1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 17.4 | 16.7 | 13.3 | 6 | 4.1 | 3 | 6.9 |
1/4 | KQ2T03-U02□1 | 14.29 | 8.2 | 7.7 | 10 | 10 | 14.8 | 19.7 | 17.4 | 13.3 | 6 | 4.1 | 3 | 13 | |
ø3/16 | 1/8 | KQ2T05-U01□1 | 11.11 | 9.1 | 8.4 | 11 | 10 | 15 | 17.9 | 17.6 | 13.3 | 6.8 | 5.6 | 3.5 | 7.1 |
1/4 | KQ2T05-U02□1 | 14.29 | 9.1 | 8.4 | 11 | 10 | 15 | 20.2 | 18.3 | 13.3 | 6.8 | 5.6 | 3.5 | 13.3 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in Uni thread
*Refer to the manufacturer's catalog for other model numbers.
Applicable tube outer diameter mm | Connection thread M | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3.2 | M3 × 0.5 | KQ2T23-M3G1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 13.8 | 14.7 | 13.3 | 0.9 | 0.9 | 1.2 | 3.1 |
M5 × 0.8 | KQ2T23-M5□1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 14.3 | 14.8 | 13.3 | 3.2 | 2.7 | 2.5 | 3.5 | |
ø4 | M3 × 0.5 | KQ2T04-M3G1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.3 | 15.8 | 13.3 | 0.9 | 0.9 | 1.2 | 3.4 |
M5 × 0.8 | KQ2T04-M5□1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.8 | 15.9 | 13.3 | 4.5 | 4.5 | 2.5 | 3.9 | |
M6 × 1.0 | KQ2T04-M6□1 | 8 | 8.2 | 7.7 | 10 | 7 | 15.4 | 15.8 | 15.9 | 13.3 | 4.5 | 4.5 | 2.5 | 4.9 | |
ø6 | M5 × 0.8 | KQ2T06-M5□1 | 7 | 10.4 | 9.7 | 12 | 7 | 14.5 | 16.5 | 18.7 | 13.3 | 4.5 | 4.5 | 2.5 | 4.4 |
M6 × 1.0 | KQ2T06-M6□1 | 8 | 10.4 | 9.7 | 12 | 7 | 14.5 | 17.5 | 18.7 | 13.3 | 4.5 | 4.5 | 2.5 | 5.4 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.
Part Number |
---|
KQ2T04-M3G1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [SUS303, SUS304] SUS303+PBT | [SUS303, SUS304] SUS303 | 4 | M | 3×0.5 | White | Ellipse | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Port Tee Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 |
Please check the type/dimensions/specifications of the part KQ2T04-M3G1 in the Male Branch Tee KQ2T (Gasket Seal) One-Touch Fitting KQ2 Series series.
Part Number |
---|
KQ2T01-32N1 |
KQ2T01-U01A |
KQ2T01-U01A1 |
KQ2T04-M5A |
KQ2T04-M5A-X35 |
KQ2T04-M5A1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 206.42 | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | UNF | 10-32 | White | Ellipse | Orange | N/A | ||
฿ 75.60 | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | Uni | 1/8 | White | Perfect circle | Orange | N/A | ||
฿ 199.10 | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | Uni | 1/8 | White | Ellipse | Orange | N/A | ||
฿ 63.90 | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | M | 5×0.8 | White | Perfect circle | Light Gray | N/A | ||
฿ 114.30 | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | M | 5×0.8 | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 75.60 | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | M | 5×0.8 | White | Ellipse | Light Gray | N/A |
How can we improve?
How can we improve?