1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Female Elbow KQ2LF One-Touch Fitting KQ2 Series (Part Number)

AIR PIPING ONE-TOUCHJOINT

Female Elbow KQ2LF One-Touch Fitting  KQ2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 61.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
・ Thread section material / surface treatment (Yes or no): Class 2
・ Selectable surface treatment: Brass (without plating), brass + electroless nickel plating
[Applications]
・ Used for piping in the direction perpendicular to the male thread section

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.16) Perfect circle (P.117)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.36) perfect circle (P.141)
* Made-to-order / clean series P.27, 48, 131, 156

Female Elbow KQ2LF Outline Drawing And Dimensions

Female Elbow KQ2LF outline drawing

Female Elbow KQ2LF outline drawing

 

(Units: mm)

 

Applicable Tubing
Outer Diameter mm
Connection thread
M, Rc
ModelH
(width across flats)
øD1Release
Button Dimensions
øD2L1L2MEffective area (mm2)Minimum
hole diameter
Weight
g
Rib
XYNylon
 
Urethane
 
ø4M5 × 0.8KQ2LF04-M5□188.27.710715.415.313.33.53.52.54.7
M6 × 1.0KQ2LF04-M6□188.27.710715.416.113.33.53.52.54.6
1/8KQ2LF04-01□1148.27.7101014.822.413.34.24.2317.6-
1/4KQ2LF04-02□1178.27.7101014.826.913.34.24.2329.6-
ø6M5 × 0.8KQ2LF06-M5□1810.49.712714.51713.33.53.52.54.8
M6 × 1.0KQ2LF06-M6□1810.49.712714.517.813.33.53.52.54.7
1/8KQ2LF06-01□11410.49.7121015.523.513.311.494.518-
1/4KQ2LF06-02□11710.49.7121015.52813.311.494.530.1-
3/8KQ2LF06-03□11910.49.7121015.528.513.311.494.534-

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane_x000D_
Tube outer diameter (mm)ø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2LF06-M6A-X12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

฿ 76.50

฿ 63.75

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass6M6×1.0WhitePerfect circleWhiteLubricant:white petroleum jelly, release push color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow
Elbows Female Elbow Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part KQ2LF06-M6A-X12 in the Female Elbow KQ2LF One-Touch Fitting KQ2 Series series.

Products with similar specification

Part Number
KQ2LF01-34N1
KQ2LF01-35A
KQ2LF01-35A1
KQ2LF06-M6A-X35
KQ2LF06-M6A1
KQ2LF06-M6N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

฿ 173.90

10 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/8WhiteEllipseOrangeN/A

฿ 64.80

10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/4WhitePerfect circleOrangeN/A

฿ 178.57

10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/4WhiteEllipseOrangeN/A

฿ 111.60

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass6M6×1.0BlackPerfect circleLight GrayBody color change (black)

฿ 76.50

10 Piece(s) 3 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6M6×1.0WhiteEllipseLight GrayN/A

฿ 80.10

1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6M6×1.0WhitePerfect circleLight GrayN/A