(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A miniature tube fitting from SMC Corporation.
[Features]
· Small and can be removed without tools.
[Applications]
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
(Unit: mm)
Hose Elbow 10-M-5HLH-4, -6 outline drawing
(Unit: mm)
Model | A | B | C | D | E | F | G | H | I | Effective cross-sectional area (mm2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
10-M-5HLH-4 | 15.5 | 12 | 8.5 | 7 | 1.8 | 6.5 | 5.5 | 15 | 7 | 1.4 | 4.5 |
10-M-5HLH-6 | 17.5 | 13.5 | 9.5 | 8 | 2.5 | 8.5 | 6 | 16 | 8 | 2.4 | 6.6 |
Tube materials | Polyurethane | |
---|---|---|
Usable fluids | Air, water Note: | |
Applicable tube mm | For M3 | ø3.18/ø2, ø4/ø2.5 |
For M5-R1/8 | ø3.18/ø2 ø4/ø2.5, ø6/ø4 | |
Maximum operating pressure (at 20°C) | 0.8 MPa | |
Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Connection size | M3, M5, R1/8 | |
Grease used | Fluorinated grease (10-M-5UN only) | |
Cleanliness class (ISO class) | Class 3 |
Note: Water cannot be used for barb fittings, barb elbows or barb elbows (H).
Materials | Body | C3604BD with electroless nickel plating (SUS303 for 10-M-3N and 10-M-5N nipples) |
---|---|---|
Gasket | Nylon 66 / GF30%, SUS304 + NBR |
Part Number |
---|
10-M-5HLH-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tube Outer Dia. (Ø) | Tube Inner Dia. (Ø) | Applicable tube material (O.D./I.D.) | Gasket Material | Made to Order Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 104.40 | AIR PIPING MINIATUREJOINT | 1 Piece(s) | 3 Day(s) | 4 | 2.5 | Polyurethane (4/2.5) | Nylon 66・GF30% | N/A |
Loading...
Connection Types | Screw⇔Tube Connection | Screw <=> Tube Connection Shape | Barb Elbow (H) | Material | C3604BD |
---|---|---|---|---|---|
Surface Treatment | With Electroless Nickel Plating | Connection screw | M | Nominal of Thread | 5 |
Screw Pitch(mm) | 0.8 |
Please check the type/dimensions/specifications of the part 10-M-5HLH-4 in the Hose Elbow 10-M-5HLH-4, -6 Mini Fitting series.
Part Number |
---|
10-M-5HLH-4-X83 |
10-M-5HLH-6 |
10-M-5HLH-6-X83 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tube Outer Dia. (Ø) | Tube Inner Dia. (Ø) | Applicable tube material (O.D./I.D.) | Gasket Material | Made to Order Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 104.40 | 10 Piece(s) | 55 Day(s) | 4 | 2.5 | Polyurethane (4/2.5) | SUS304+NBR | Gasket material change | ||
฿ 104.40 | 10 Piece(s) | 3 Day(s) | 6 | 4 | Polyurethane (6/4) | Nylon 66・GF30% | N/A | ||
฿ 104.40 | 10 Piece(s) | 55 Day(s) | 6 | 4 | Polyurethane (6/4) | SUS304+NBR | Gasket material change |
How can we improve?
How can we improve?