(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A miniature tube fitting.
[Features]
· Can be removed without the use of tools.
· RoHS compliant.
[Applications]
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
· For polyurethane tube piping.
Barb Elbow For Polyurethane Tubes external appearance
10-M-3ALU-3 dimensional drawing (units: mm)
Effective cross-sectional area: 0.6 mm2
Weight: 0.8 g
10-M-3ALU-4 dimensional drawing (units: mm)
Effective cross-sectional area: 0.6 mm2
Weight: 0.9 g
Applicable tube
Tube materials | Polyurethane | |
---|---|---|
Usable fluids | Air | |
Applicable tube | For M3 | ø3.18/ø2, ø4/ø2.5 |
Maximum operating pressure (at 20°C) | 0.8 MPa | |
Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Connection size | M3 | |
Cleanliness class (ISO class) | Class 3 |
Units: mm
Materials | Body | C3604BD with electroless nickel plating |
---|---|---|
Gasket | Nylon 66 / GF30%, SUS304 + NBR |
Part Number |
---|
10-M-3ALU-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable tube material (O.D./I.D.) |
---|---|---|---|---|---|---|
฿ 87.30 | AIR PIPING MINIATUREJOINT | 10 Piece(s) | 3 Day(s) | Polyurethane (3.18/2) |
Loading...
Connection Types | Screw⇔Tube Connection | Screw <=> Tube Connection Shape | Barb Elbow | Material | Brass |
---|---|---|---|---|---|
Connection screw | M |
Please check the type/dimensions/specifications of the part 10-M-3ALU-3 in the Barb Elbow For Polyurethane Tube, 10-M-3ALU-3, -4 series.
Part Number |
---|
10-M-3ALU-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable tube material (O.D./I.D.) |
---|---|---|---|---|---|
฿ 87.30 | 1 Piece(s) | 3 Day(s) | Polyurethane (4/2.5) |
How can we improve?
How can we improve?