(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· Both sides allow 90° connection.
· Small and can be removed without tools.
Tee M-5T outline drawing
Weight: 3.5 g
Mini Fitting M series structure
Applicable tube material | Nylon | Soft nylon Note 1: | Polyurethane | Super PFA Note 2: | FEP Note 3: | Modified PTFE Note 4: | ||
---|---|---|---|---|---|---|---|---|
Applicable tube outer diameter / inner diameter | For M3 | - | ø3.18/ø2.18 | ø4/ø2.5 | ø3.18/ø2 ø4/ø2.5 | - | - | - |
For M5 and R1/8 | ø4/ø2.5 ø6/ø4 | ø4/ø2.5 ø6/ø4 | ø3.18/ø2 ø4/ø2.5 ø6/ø4 | ø6/ø4 | ø4/ø2.5 ø6/ø4 | ø4/ø2.5 ø6/ø4 | ||
Usable fluids | Air, water Note 5: | |||||||
Maximum operating pressure (at 20°C) | 1.5 MPa | 1 MPa | 0.8 MPa | 1 MPa | 1.5 MPa | 1.4 MPa | ||
Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |||||||
Connection size | M3, M5, R1/8 | M5, R1/8 | ||||||
Thread | JIS B0205, Class 2 (metric coarse thread) JIS B0203 (tapered thread for pipes/tubes) |
Note 1) For soft nylon tube, water cannot be used.
For Note 2, Note 3 and Note 4, use only hose nipple types.
Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).
Materials | Body | C3604BD (SUS303 for M-3N and M-5N nipples) |
---|---|---|
Gasket | Nylon 66 / GF30%, SUS304/NBR (PVC for M3 only) |
Part Number |
---|
M-5T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 30.60 ฿ 25.50 | AIR PIPING MINIATUREJOINT | 1 Piece(s) | Same day |
Loading...
Connection Types | Screw⇔Screw Branch Connection | Screw <=> Screw Multipoint Shape | Tees | Material | Brass |
---|---|---|---|---|---|
Connection screw | M |
Please check the type/dimensions/specifications of the part M-5T in the Tee M-5T Miniature Fitting series.
How can we improve?
How can we improve?