(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A miniature tube fitting from SMC Corporation.
[Features]
· Small and can be removed without tools.
· Compact piping space.
Barb Elbow M-3ALU-2 and M-5ALHU-2 outline drawing
Applicable tube outer diameter / inner diameter (mm) | Connection thread | Model | H | A | B | C | D | E | F | G | I | J | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ø2/ø1.2 | M3 × 0.5 | M-3ALU-2 | 5 | 9 | 6.5 | 4 | 4 | 0.9 | 2.5 | 2.5 | 9.4 | 5 | 1.6 |
M5 × 0.8 | M-5ALHU-2 | 7 | 11 | 7.5 | 3.5 | 3.5 | 13.5 | 7 | 3.5 |
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Sleeve | C3604 | Electroless nickel plating |
2 | Stud | C3604 | Electroless nickel plating |
3 | Barb elbow | C3604 | Electroless nickel plating |
4 | Gasket | NBR, SUS304 | - |
Mini Fitting M series structure
Tube materials | Polyurethane |
---|---|
Applicable tube (outer diameter / inner diameter) | ø2/ø1.2 |
Usable fluids | Air, water Note 1: |
Maximum operating pressure | 1 MPa Note 2: |
Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) |
Connection size | M3, M5, ø3.2, ø4 |
Thread | JIS B0205 (metric coarse thread) |
Note 1: Use surge pressures below that of the maximum operating pressure.
Note 2: Apply the tube's maximum operating pressure when using a tube.
Part Number |
---|
M-3ALU-2 |
M-3ALU-2-X226 |
M-5ALHU-2 |
M-5ALHU-2-X112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw <=> Tube Connection Shape | Material | Surface Treatment | Applicable tube material (O.D./I.D.) | Gasket Material | Made to Order Specifications | Screw Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.20 | AIR PIPING MINIATUREJOINT | 1 Piece(s) | Same day | [Elbow (Barb)] Barb Elbow | [Copper] Brass | - | Polyurethane | SUS304+NBR | N/A | - | ||
฿ 200.70 | AIR PIPING MINIATUREJOINT | 10 Piece(s) | 55 Day(s) | [Elbow (Barb)] Barb Elbow | [Copper] C3604 | [Electroless Nickel Plating] Electroless Nickel Plating | - | SUS304+FKM | - | - | ||
฿ 160.20 ฿ 133.49 | AIR PIPING MINIATUREJOINT | 1 Piece(s) | Same day | [Elbow (Barb)] Barb Elbow (H) | [Copper] Brass | - | Polyurethane | SUS304+NBR | N/A | - | ||
฿ 200.70 | AIR PIPING MINIATUREJOINT | 10 Piece(s) | 55 Day(s) | [Elbow (Barb)] Barb Elbow (H) | [Copper] C3604 | [Electroless Nickel Plating] Electroless Nickel Plating | - | SUS316 + Special FKM | - | 0.8 |
Loading...
Connection Types | Screw⇔Tube Connection | Connection screw | M |
---|
How can we improve?
How can we improve?