(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Features both door locking and power supply switch functionality.
· Physically senses when the door is opened or closed.
Note: Backing plates for C-74 can be used.
Part Number |
---|
LE-132N-NC |
LE-132N-NO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Circuit Type | Lead wire color |
---|---|---|---|---|---|---|---|---|
฿ 159.00 | RETRACTING STAY | 1 Piece(s) | Same day | 10 | 1 circuit, 1 contact, normally closed | Red/Black | ||
฿ 159.00 | ELECTRIC LOCKS | 1 Piece(s) | Same day | 10 | 1 circuit, 1 contact, normally open | Yellow/White |
Loading...
Type | Magnetic Catches with Switch | Magnet Type Category | Square shape | Adsorption Power(N) | 19.6 |
---|---|---|---|---|---|
Length L(mm) | 50 | Width W(mm) | 12 | Mounting Method | Imposition |
Mounting Hole Dia. D(mm) | 4 | Magnet Square Mounting Surface | D | Holding Plate | No |
Operating Environment | Standard | Main Body Surface Treatment | No | Magnet Material | Synthetic rubber (anisotropic ferrite magnet) |
Magnet Surface Treatment | No | Height H(mm) | 15.5 | Operating Temperature Range(°C) | -10::70 |
Main Body Color | Black | Mass(g) | 12 |
How can we improve?
How can we improve?