1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VFL Engineering Plastic Flat Idler (Part Number)

VFL Engineering Plastic Flat Idler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 405.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Model: VFL
· Idlers type: One piece bearing and Double bearing Built-in.
· Material Idlers body: Glass fiber-reinforced Nylon 66
· idlers Shape : Straight type.
· Material Bearings: steel, rubber seal.
· Outer Diameter: 50 and 70 mm.
· Nominal width Diameter: 30 and 55 mm.
· Shaft hole Diameter: 12 and 15 mm.
· L dimension: 50 -100 mm.
· Material: Nylon 66, also known as polyamide 66, is a type of engineering plastic known for its high strength, toughness, and wear resistance.
· Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight

 
Part Number
VFL5030-6201
VFL7055-6202W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
Length L
(mm)
Shaft Type Shaft (Bore) Dia. d
(mm)

฿ 405.52

FLAT IDLER 1 Piece(s) 8 Day(s) 1050~50Bearing 1 pc.12

฿ 729.66

FLAT IDLER 1 Piece(s) 6 Day(s) 1070~100Bearing center 2 pcs.15

Loading...

  1. 1

Basic Information

Type Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Surface Urethane No Urethane Material Nylon 66 Surface Treatment No
Shaft Type No