1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VSAG Sprocket Idler, A-Type (Part Number)

VSAG Sprocket Idler, A-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 567.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Regarding hole diameters
    The item listed "Hole Diameter D" in the search filter column corresponds to the "Hole Diameter d" section in the catalog.

Product Description

● Material/Finish
· Body: S35C-equivalent, hardened teeth, black oxide coating (black)
· Bearings: Steel, rubber seal

 
Part Number
VSAG-412
VSAG-414
VSAG-415
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Shaft Bore Dia. d
(mm)
Thickness
(mm)

฿ 567.79

SPROCKET IDLER 1 Piece(s) 8 Day(s) 1012109

฿ 583.00

SPROCKET IDLER 1 Piece(s) 9 Day(s) 10141210

฿ 607.85

SPROCKET IDLER 1 Piece(s) 9 Day(s) 1015159

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Type Idler Nominal Number 40
Number of Strands 1 Material Steel Chain Type Standard