1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Load Double Wheel Casters for Low Floors: Model HKT Bracket Set (No Wheels) (Part Number)

Heavy Load Double Wheel Casters for Low Floors: Model HKT Bracket Set (No Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 350.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Twin-wheel caster compatible with wheel diameters of 50 mm, 65 mm, and 75 mm, and mounting seat lengths of 85 mm, 86 mm, and 95 mm.

Part Number
HKT-65B
HKT-65U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMetal Fitting Color (Finish)

฿ 350.48

SSK CASTER 1 Piece(s) 9 Day(s) Baked-on Black

฿ 412.58

SSK CASTER 1 Piece(s) 9 Day(s) Trivalent Chromate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Length(mm) 55 Mounting Hole Pitch Width(mm) 28
Mounting Seat(mm) 86 Mounting Seat Width(mm) 59 Application OA equipment, information and communication equipment
Specifications Bracket Set (without wheels) Applicable wheel diameter(φ mm) 65