1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Protective sheet

Protective sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,147.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Tear resistant non-slip sheet.
· As a curing sheet for construction sites.

養生シート:関連画像

Part Number
CS-050
CS-051
CS-054
CS-055
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Collar JAN Code

฿ 3,284.00

UV SHEETS 1 Piece(s) 12 Day(s) Thickness 0.03 mm × 1,800 mm × 100 mGreen4903757245570

฿ 3,085.75

UV SHEETS 1 Piece(s) 12 Day(s) Thickness 0.05 mm × 1,000 mm × 100 mGreen4903757245587

฿ 2,060.10

UV SHEETS 1 Piece(s) 10 Day(s) Thickness 0.02 mm × 1,800 mm × 100 mTransparency4903757245617

฿ 1,147.67

UV SHEETS 1 Piece(s) 10 Day(s) Thickness 0.05 mm × 1,000 mm × 30 mGreen4903757248021

Loading...

  1. 1

Basic Information

Type_2 Building Auxiliary Material Building Auxiliary Material Types Tape types Material Polyethylene