1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber sponge (CR) (Part Number)

Rubber sponge (CR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·A versatile type with moderate weather resistance, oil resistance and flame retardancy.
·Material: CR-113 (chloroprene rubber) has a foaming ratio of about 12 to 13 times.

Part Number
EA997XL-3
EA997XL-5
EA997XL-10
EA997XL-15
EA997XL-20
EA997XL-103
EA997XL-105
EA997XL-110
EA997XL-115
EA997XL-120
EA997XL-203
EA997XL-205
EA997XL-210
EA997XL-215
EA997XL-220
EA997XL-303
EA997XL-305
EA997XL-310
EA997XL-315
EA997XL-320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Expansion Ratio

฿ 269.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm3mmApproximately 12 to 13 times

฿ 355.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm5mm-

฿ 674.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm10mm-

฿ 920.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm15mm-

฿ 1,202.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm20mm-

฿ 565.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm3mm-

฿ 804.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm5mm-

฿ 1,375.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm10mm-

฿ 1,962.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm15mm-

฿ 2,772.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm20mm-

฿ 977.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm3mm-

฿ 1,404.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm5mm-

฿ 2,772.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm10mm-

฿ 3,987.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm15mm-

฿ 5,224.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm20mm-

฿ 1,767.00

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm3mm-

฿ 2,714.00

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm5mm-

฿ 5,420.00

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm10mm-

฿ 8,104.00

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm15mm-

฿ 10,345.00

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm20mm-

Loading...

  1. 1

Basic Information

Material CR-113 (Chloroprene rubber) Product Detail Type Rubber sponge (CR)