1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tangless Insert Unified Coarse (Part Number)

Tangless Insert Unified Coarse
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Unified size tangless insert that reduces the number of work steps and greatly reduces working cost compared to inserts with a tang.

 
Part Number
2TNC-1/4-20X1D
2TNC-1/4-20X1.5D
2TNC-1/4-20X2D
2TNC-2-56X1D
2TNC-2-56X1.5D
2TNC-2-56X2D
2TNC-3/8-16X1D
2TNC-3/8-16X1.5D
2TNC-3/8-16X2D
2TNC-4-40X1D
2TNC-4-40X1.5D
2TNC-4-40X2D
2TNC-5/16-18X1D
2TNC-5/16-18X1.5D
2TNC-5/16-18X2D
2TNC-6-32X1D
2TNC-6-32X1.5D
2TNC-6-32X2D
2TNC-8-32X1D
2TNC-8-32X1.5D
2TNC-8-32X2D
2TNC-10-24X1D
2TNC-10-24X1.5D
2TNC-10-24X2D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Length Thread Dia. (After inserted), Unified
(inch)
Size

฿ 22.82

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101D1/4U1/4-20

฿ 22.82

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D1/4U1/4-20

฿ 24.02

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102D1/4U1/4-20

฿ 20.40

TANGLESS INSERT 50 Piece(s) 3 Day(s) 101D2U2-56

฿ 21.61

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D2U2-56

฿ 22.82

TANGLESS INSERT 50 Piece(s) 3 Day(s) 102D2U2-56

฿ 27.64

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101D3/8U3/8-16

฿ 28.85

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D3/8U3/8-16

฿ 29.45

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102D3/8U3/8-16

฿ 21.01

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101D4U4-40

฿ 22.21

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D4U4-40

฿ 22.82

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102D4U4-40

฿ 24.02

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101D5/16U5/16-18

฿ 24.62

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D5/16U5/16-18

฿ 25.23

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102D5/16U5/16-18

฿ 21.01

TANGLESS INSERT 50 Piece(s) 3 Day(s) 101D6U6-32

฿ 22.21

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D6U6-32

฿ 22.82

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102D6U6-32

฿ 21.01

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101D8U8-32

฿ 22.21

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D8U8-32

฿ 22.82

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102D8U8-32

฿ 21.61

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101D10U10-24

฿ 22.82

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D10U10-24

฿ 23.42

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102D10U10-24

Loading...

  1. 1

Basic Information

Types Tangless Material Stainless Steel (SUS304) Screw Type Unify (coarse) Thread
Application Light Metal / Cast Iron / General Resin Operating Environment Aerospace related / Automobile