1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Female/male thread handle (Stainless Steel) (Part Number)

Female/male thread handle (Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 167.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco handle female/male screw handle (stainless steel).

Part Number
EA948BJ-12
EA948BJ-13
EA948BJ-21A
EA948BJ-23SALE
EA948BJ-25
EA948BJ-26
EA948BJ-27
EA948BJ-28
EA948BJ-29
EA948BJ-30
EA948BJ-31
EA948BJ-33
EA948BJ-42
EA948BJ-43
EA948BJ-46
EA948BJ-48
EA948BJ-50
EA948BJ-51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight H
(mm)
Mounting Method Main Body, Surface Treatment Dimension L
(mm)
Accessories Thread Size Size (mm) Handle Width JAN Code

฿ 713.47

ESC DOMED NUTS 1 Piece(s) 6 Day(s) 30TappedBuffed110-M5A: 10, L1:100, h: 20, Lf: 11ø 104518340920934

฿ 852.49

ESC GROOVED NUTS 1 Piece(s) 6 Day(s) 40TappedBuffed130-M6A: 10, L1:120, h: 30, Lf: 11ø 104518340920965

฿ 167.77

ESC GROOVED NUTS 1 Piece(s) 6 Day(s) 22TappedMirror Surface40-M4Cylindrical rod diameter A: 6, Width L1:46ø 64548745895254

฿ 214.98

฿ 103.43

HANDLE PARTS 1 Piece(s) Same day 30TappedMirror Surface80-M4A:6, L1:86ø 64518340255203

฿ 304.86

ESC LOCK NUT 1 Piece(s) 6 Day(s) 30TappedMirror Surface90-M5A:8, L1:98ø 84518340255227

฿ 333.48

ESC LOCK NUT 1 Piece(s) 6 Day(s) 40TappedMirror Surface100-M5A:8, L1:108ø 84518340255234

฿ 344.68

ESC LOCK NUT 1 Piece(s) 6 Day(s) 40TappedMirror Surface110-M5A:8, L1:118ø 84518340255241

฿ 356.79

ESC LOCK NUT 1 Piece(s) 6 Day(s) 40TappedMirror Surface120-M5A:8, L1:128ø 84518340255258

฿ 415.29

ESC LOCK NUT 1 Piece(s) 6 Day(s) 50TappedMirror Surface100-M6A:10, L1:110ø 104518340255265

฿ 439.35

ESC LOCK NUT 1 Piece(s) 6 Day(s) 50TappedMirror Surface110-M6A:10, L1:120ø 104518340255494

฿ 455.40

ESC LOCK NUT 1 Piece(s) 6 Day(s) 50TappedMirror Surface120-M6A:10, L1:130ø 104518340255500

฿ 938.96

ESC LOCK NUT 1 Piece(s) 6 Day(s) 50TappedMirror Surface200-M8A:12, L1:212ø 124518340255524

฿ 206.66

HANDLE 1 Piece(s) 5 Day(s) 23ThreadedMirror Surface60Comes with 2 hex nuts and spring washers eachM4A:6, L1:66ø 64518340250055

฿ 219.23

HANDLE 1 Piece(s) 6 Day(s) 30ThreadedMirror Surface80Comes with 2 hex nuts and spring washers eachM4A:6, L1:86ø 64518340250079

฿ 345.45

ESC LOCK NUT 1 Piece(s) 6 Day(s) 40ThreadedMirror Surface100Comes with 2 hex nuts and spring washers eachM5A:8, L1:108ø 84518340250864

฿ 369.67

ESC LOCK NUT 1 Piece(s) 6 Day(s) 40ThreadedMirror Surface120Comes with 2 hex nuts and spring washers eachM5A:8, L1:128ø 84518340250888

฿ 456.33

ESC LOCK NUT 1 Piece(s) 6 Day(s) 50ThreadedMirror Surface110Comes with 2 hex nuts and spring washers eachM6A:10, L1:120ø 104518340255555

฿ 483.57

ESC LOCK NUT 1 Piece(s) 6 Day(s) 50ThreadedMirror Surface120Comes with 2 hex nuts and spring washers eachM6A:10, L1:130ø 104518340250130

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Surfaced Surfaced Type Category U Shape
U Shape Straight Handle Cross Sectional Shape Round Shape