1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oldham Coupling FSPJ/FSPJU (Part Number)

Oldham Coupling FSPJ/FSPJU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,053.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The Strongest Oldham
· Combination of stainless steel hubs and aluminum-bronze slider: All-metal Oldham coupling
· The minimum clearance of the slider part is filled with ultra-high viscosity grease for preventing seizure and achieving zero backlash
· Damage will not occur even with an impact torque that is 4 times greater than the allowable torque (FSPJU)

Part Number
FSPJ45-15K5-15K5
FSPJ45-15K5-18K6
FSPJ45-15K5-20K6
FSPJ45-15K5-22K6
FSPJ45-18K6-18K6
FSPJ45-18K6-20K6
FSPJ45-18K6-22K6
FSPJ45-20K6-20K6
FSPJ45-20K6-22K6
FSPJ45-22K6-22K6
FSPJ55-18K6-18K6
FSPJ55-18K6-20K6
FSPJ55-18K6-22K6
FSPJ55-18K6-25K8
FSPJ55-18K6-28K8
FSPJ55-20K6-20K6
FSPJ55-20K6-22K6
FSPJ55-20K6-25K8
FSPJ55-20K6-28K8
FSPJ55-22K6-22K6
FSPJ55-22K6-25K8
FSPJ55-22K6-28K8
FSPJ55-25K8-25K8
FSPJ55-25K8-28K8
FSPJ55-28K8-28K8
FSPJ70-20K6-20K6
FSPJ70-20K6-22K6
FSPJ70-20K6-25K8
FSPJ70-20K6-28K8
FSPJ70-20K6-30K8
FSPJ70-20K6-32K10
FSPJ70-20K6-35K10
FSPJ70-22K6-22K6
FSPJ70-22K6-25K8
FSPJ70-22K6-28K8
FSPJ70-22K6-30K8
FSPJ70-22K6-32K10
FSPJ70-22K6-35K10
FSPJ70-25K8-25K8
FSPJ70-25K8-28K8
FSPJ70-25K8-30K8
FSPJ70-25K8-32K10
FSPJ70-25K8-35K10
FSPJ70-28K8-28K8
FSPJ70-28K8-30K8
FSPJ70-28K8-32K10
FSPJ70-28K8-35K10
FSPJ70-30K8-30K8
FSPJ70-30K8-32K10
FSPJ70-30K8-35K10
FSPJ70-32K10-32K10
FSPJ70-32K10-35K10
FSPJ70-35K10-35K10
FSPJU45-15K5-15K5
FSPJU45-15K5-16K5
FSPJU45-15K5-18K6
FSPJU45-15K5-20K6
FSPJU45-16K5-16K5
FSPJU45-16K5-18K6
FSPJU45-16K5-20K6
FSPJU45-18K6-18K6
FSPJU45-18K6-20K6
FSPJU45-20K6-20K6
FSPJU55-20K6-20K6
FSPJU55-20K6-22K6
FSPJU55-20K6-24K8
FSPJU55-20K6-25K8
FSPJU55-22K6-22K6
FSPJU55-22K6-24K8
FSPJU55-22K6-25K8
FSPJU55-24K8-24K8
FSPJU55-24K8-25K8
FSPJU55-25K8-25K8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type Keyway Width K (d1 Side) Keyway Width K (d2 Side)

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1015154543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type55

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1015184543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type56

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1015204543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type56

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1015224543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type56

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1018184543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1018204543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1018224543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1020204543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1020224543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

฿ 7,053.32

COUPLNG 1 Piece(s) 13 Day(s) 1022224543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1018185549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type66

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1018205549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type66

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1018225549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type66

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1018255549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type68

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1018285549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type68

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1020205549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type66

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1020225549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type66

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1020255549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type68

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1020285549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type68

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1022225549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type66

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1022255549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type68

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1022285549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type68

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1025255549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type88

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1025285549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type88

฿ 9,875.58

COUPLNG 1 Piece(s) 13 Day(s) 1028285549.450.01~100.00900.21.21.1~3.0100000.53.3x10-4Set Screw Type88

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1020207057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type66

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1020227057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type66

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1020257057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type68

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1020287057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type68

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1020307057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type68

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1020327057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type610

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1020357057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type610

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1022227057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type66

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1022257057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type68

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1022287057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type68

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1022307057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type68

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1022327057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type610

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1022357057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type610

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1025257057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type88

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1025287057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type88

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1025307057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type88

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1025327057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type810

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1025357057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type810

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1028287057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type88

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1028307057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type88

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1028327057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type810

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1028357057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type810

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1030307057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type88

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1030327057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type810

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1030357057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type810

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1032327057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type1010

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1032357057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type1010

฿ 13,674.79

COUPLNG 1 Piece(s) 13 Day(s) 1035357057100~Less than 5001600.21.61.1~3.0100000.61.1x10-3Set Screw Type1010

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101515454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type55

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101516454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type55

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101518454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type56

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101520454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type56

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101616454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type55

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101618454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type56

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101620454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type56

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101818454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type66

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 101820454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type66

฿ 9,604.21

COUPLNG 1 Piece(s) 13 Day(s) 102020454620.01~50.00500.50.80.41~1.050000.31.8x10-4Clamp Type66

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102020555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type66

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102022555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type66

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102024555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type68

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102025555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type68

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102222555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type66

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102224555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type68

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102225555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type68

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102424555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type88

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102425555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type88

฿ 12,589.30

COUPLNG 1 Piece(s) 13 Day(s) 102525555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type88

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor Features High torsional rigidity
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Stainless Steel
Product Category Coupling body Buffer Material Aluminum Bronze