(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The Strongest Oldham
· Combination of stainless steel hubs and aluminum-bronze slider: All-metal Oldham coupling
· The minimum clearance of the slider part is filled with ultra-high viscosity grease for preventing seizure and achieving zero backlash
· Damage will not occur even with an impact torque that is 4 times greater than the allowable torque (FSPJU)
Part Number |
---|
FSPJ55-18K6-18K6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | Keyway Width K (d1 Side) | Keyway Width K (d2 Side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,875.58 | COUPLNG | 1 Piece(s) | 13 Day(s) | 10 | 18 | 18 | 55 | 49.4 | 50.01~100.00 | 90 | 0.2 | 1.2 | 1.1~3.0 | 10000 | 0.5 | 3.3x10-4 | Set Screw Type | 6 | 6 |
Loading...
Type | Oldham Type | Application | Standard / Servo Motor | Features | High torsional rigidity |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Stainless Steel |
Product Category | Coupling body | Buffer Material | Aluminum Bronze |
Please check the type/dimensions/specifications of the part FSPJ55-18K6-18K6 in the Oldham Coupling FSPJ/FSPJU series.
Part Number |
---|
FSPJ45-15K5-22K6 |
FSPJ45-18K6-18K6 |
FSPJ45-18K6-20K6 |
FSPJ55-18K6-20K6 |
FSPJ55-18K6-22K6 |
FSPJ55-18K6-25K8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | Keyway Width K (d1 Side) | Keyway Width K (d2 Side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,053.32 | 1 Piece(s) | 13 Day(s) | 10 | 15 | 22 | 45 | 43.6 | 50.01~100.00 | 60 | 0.2 | 1 | 0.41~1.0 | 10000 | 0.3 | 1.7x10-4 | Set Screw Type | 5 | 6 | ||
฿ 7,053.32 | 1 Piece(s) | 13 Day(s) | 10 | 18 | 18 | 45 | 43.6 | 50.01~100.00 | 60 | 0.2 | 1 | 0.41~1.0 | 10000 | 0.3 | 1.7x10-4 | Set Screw Type | 6 | 6 | ||
฿ 7,053.32 | 1 Piece(s) | 13 Day(s) | 10 | 18 | 20 | 45 | 43.6 | 50.01~100.00 | 60 | 0.2 | 1 | 0.41~1.0 | 10000 | 0.3 | 1.7x10-4 | Set Screw Type | 6 | 6 | ||
฿ 9,875.58 | 1 Piece(s) | 13 Day(s) | 10 | 18 | 20 | 55 | 49.4 | 50.01~100.00 | 90 | 0.2 | 1.2 | 1.1~3.0 | 10000 | 0.5 | 3.3x10-4 | Set Screw Type | 6 | 6 | ||
฿ 9,875.58 | 1 Piece(s) | 13 Day(s) | 10 | 18 | 22 | 55 | 49.4 | 50.01~100.00 | 90 | 0.2 | 1.2 | 1.1~3.0 | 10000 | 0.5 | 3.3x10-4 | Set Screw Type | 6 | 6 | ||
฿ 9,875.58 | 1 Piece(s) | 13 Day(s) | 10 | 18 | 25 | 55 | 49.4 | 50.01~100.00 | 90 | 0.2 | 1.2 | 1.1~3.0 | 10000 | 0.5 | 3.3x10-4 | Set Screw Type | 6 | 8 |
How can we improve?
How can we improve?