1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oldham Coupling FJ/FJU (Part Number)

Oldham Coupling FJ/FJU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,222.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A combination of aluminum hub and polyacetal slider
· The high-precision slider groove provides zero backlash in light press fitting and also supports servo systems
· Sliders can also be manufactured from chemical-resistant or heat-resistant grade materials

Part Number
FJ44-14-14
FJ44-14-15
FJ44-14-16
FJ44-14-18
FJ44-14-20
FJ44-14-22
FJ44-15-15
FJ44-15-16
FJ44-15-18
FJ44-15-20
FJ44-15-22
FJ44-16-16
FJ44-16-18
FJ44-16-20
FJ44-16-22
FJ44-18-18
FJ44-18-20
FJ44-18-22
FJ44-20-20
FJ44-20-22
FJ44-22-22
FJ55-18-18
FJ55-18-20
FJ55-18-22
FJ55-18-25
FJ55-18-26
FJ55-20-20
FJ55-20-22
FJ55-20-25
FJ55-20-26
FJ55-22-22
FJ55-22-25
FJ55-22-26
FJ55-25-25
FJ55-25-26
FJ55-26-26
FJ70-22-22
FJ70-22-25
FJ70-22-28
FJ70-22-30
FJ70-22-35
FJ70-22-38
FJ70-25-25
FJ70-25-28
FJ70-25-30
FJ70-25-35
FJ70-25-38
FJ70-28-28
FJ70-28-30
FJ70-28-35
FJ70-28-38
FJ70-30-30
FJ70-30-35
FJ70-30-38
FJ70-35-35
FJ70-35-38
FJ70-38-38
FJU44-14-14
FJU44-14-15
FJU44-14-16
FJU44-14-18
FJU44-14-20
FJU44-15-15
FJU44-15-16
FJU44-15-18
FJU44-15-20
FJU44-16-16
FJU44-16-18
FJU44-16-20
FJU44-18-18
FJU44-18-20
FJU44-20-20
FJU55-18-18
FJU55-18-20
FJU55-18-22
FJU55-18-25
FJU55-20-20
FJU55-20-22
FJU55-20-25
FJU55-22-22
FJU55-22-25
FJU55-25-25
FJU70-22-22
FJU70-22-25
FJU70-22-28
FJU70-22-30
FJU70-22-35
FJU70-25-25
FJU70-25-28
FJU70-25-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Fastening Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101414444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101415444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101416444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101418444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101420444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101422444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101515444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101516444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101518444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101520444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101522444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101616444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101618444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101620444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101622444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101818444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101820444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 101822444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 102020444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 102022444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,222.90

COUPLNG 1 Piece(s) 7 Day(s) 102222444620.01~50.0010001~78000300.70.41~1.012000-25~804x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101818555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101820555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101822555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101825555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101826555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102020555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102022555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102025555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102026555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102222555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102225555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102226555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102525555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102526555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102626555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102222697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102225697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102228697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102230697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102235697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102238697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102525697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102528697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102530697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102535697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102538697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102828697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102830697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102835697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102838697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 103030697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 103035697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 103038697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 103535697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 103538697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 103838697750.01~100.004001~10000801.21.1~3.08000-25~8040x10-5Set Screw Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101414444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101415444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101416444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101418444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101420444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101515444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101516444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101518444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101520444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101616444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101618444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101620444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101818444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 101820444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,602.82

COUPLNG 1 Piece(s) 7 Day(s) 102020444620.01~50.004001~10000260.70.41~1.010000-25~804x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 101818555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 101820555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 101822555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 101825555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102020555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102022555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102025555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102222555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102225555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 2,982.74

COUPLNG 1 Piece(s) 7 Day(s) 102525555720.01~50.004001~100004010.41~1.08000-25~8011x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102222697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102225697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102228697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102230697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102235697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102525697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102528697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

฿ 3,362.66

COUPLNG 1 Piece(s) 7 Day(s) 102530697750.01~100.004001~10000721.21.1~3.06000-25~8040x10-5Clamp Type

Loading...

Basic Information

Type Oldham Type Application Standard / Servo Motor Features High torsional rigidity / High Accuracy / Backlash 0 / Vibration Absorption / Heat Resistant / Clean circumstance
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 1.5
Product Category Coupling body Buffer Material Polyacetal