(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A combination of aluminum hub and polyacetal slider
· The high-precision slider groove provides zero backlash in light press fitting and also supports servo systems
· Sliders can also be manufactured from chemical-resistant or heat-resistant grade materials
Part Number |
---|
FJ55-18-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,602.82 | COUPLNG | 1 Piece(s) | 7 Day(s) | 10 | 18 | 18 | 55 | 57 | 20.01~50.00 | 4001~10000 | 45 | 1 | 0.41~1.0 | 10000 | -25~80 | 11x10-5 | Set Screw Type |
Loading...
Type | Oldham Type | Application | Standard / Servo Motor | Features | High torsional rigidity / High Accuracy / Backlash 0 / Vibration Absorption / Heat Resistant / Clean circumstance |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1.5 |
Product Category | Coupling body | Buffer Material | Polyacetal |
Please check the type/dimensions/specifications of the part FJ55-18-18 in the Oldham Coupling FJ/FJU series.
Part Number |
---|
FJ44-14-18 |
FJ44-14-20 |
FJ44-14-22 |
FJ55-18-20 |
FJ55-18-22 |
FJ55-18-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,222.90 | 1 Piece(s) | 7 Day(s) | 10 | 14 | 18 | 44 | 46 | 20.01~50.00 | 10001~78000 | 30 | 0.7 | 0.41~1.0 | 12000 | -25~85 | 4x10-5 | Set Screw Type | ||
฿ 2,222.90 | 1 Piece(s) | 7 Day(s) | 10 | 14 | 20 | 44 | 46 | 20.01~50.00 | 10001~78000 | 30 | 0.7 | 0.41~1.0 | 12000 | -25~85 | 4x10-5 | Set Screw Type | ||
฿ 2,222.90 | 1 Piece(s) | 7 Day(s) | 10 | 14 | 22 | 44 | 46 | 20.01~50.00 | 10001~78000 | 30 | 0.7 | 0.41~1.0 | 12000 | -25~85 | 4x10-5 | Set Screw Type | ||
฿ 2,602.82 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 20 | 55 | 57 | 20.01~50.00 | 4001~10000 | 45 | 1 | 0.41~1.0 | 10000 | -25~80 | 11x10-5 | Set Screw Type | ||
฿ 2,602.82 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 22 | 55 | 57 | 20.01~50.00 | 4001~10000 | 45 | 1 | 0.41~1.0 | 10000 | -25~80 | 11x10-5 | Set Screw Type | ||
฿ 2,602.82 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 25 | 55 | 57 | 20.01~50.00 | 4001~10000 | 45 | 1 | 0.41~1.0 | 10000 | -25~80 | 11x10-5 | Set Screw Type |
How can we improve?
How can we improve?