(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A soft cushion type coupling
· Supports eccentric and deflection angle mechanisms
· Can also be used for a rotation mechanism with vibration
· The cushion is available in soft (S) and hard (H) and can be easily attached and removed
· The cushion is an insulating type made of synthetic rubber
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Buffer Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 4 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 5 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 6 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 7 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 6 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 7 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 6 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 7 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 7 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 4 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 5 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 6 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 4 | 7 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 6 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 7 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 6 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 7 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 747.85 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 7 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 6 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 7 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 8 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 6 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 7 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 8 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 7 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 8 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 19 | 21.2 | 0.05~1.00 | 2001~4000 | 0.9 | 2 | 0.2 | 0.02~0.2 | 4000 | 7x10-7 | Hard | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 5 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 6 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 7 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 5 | 8 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 6 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 7 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 8 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 7 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 8 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 822.62 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 19 | 21.2 | 0.05~1.00 | 1001~2000 | 0.4 | 3 | 0.4 | 0.21~0.40 | 2000 | 7x10-7 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 6 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 7 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 8 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 9 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 10 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 7 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 8 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 9 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 10 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 9 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 10 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 9 | 9 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 9 | 10 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 22 | 24.5 | 1.01~3.00 | 2001~4000 | 1.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 1.4x10-6 | Hard | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 6 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 7 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 8 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 9 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 10 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 7 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 8 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 9 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 10 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 9 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 10 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 9 | 9 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 9 | 10 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 920.31 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 22 | 24.5 | 0.05~1.00 | 1001~2000 | 0.6 | 3 | 0.4 | 0.21~0.40 | 2000 | 1.4x10-6 | Soft | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 6 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 7 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 8 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 9 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 10 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 6 | 12 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 7 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 8 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 9 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 10 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 7 | 12 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 9 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 10 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 8 | 12 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 9 | 9 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 9 | 10 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 9 | 12 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard | ||
฿ 1,018.01 | COUPLNG | 1 Piece(s) | 11 Day(s) | 10 | 10 | 12 | 26 | 29.5 | 1.01~3.00 | 4001~10000 | 2 | 2 | 0.6 | 0.41~1.0 | 8000 | 2.5x10-6 | Hard |
Loading...
Type | Jaw Type | Application | Standard | Features | Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Product Category | Coupling body |
Buffer Material | Synthetic Rubber | Fastening Type | Clamp Type |
How can we improve?
How can we improve?