1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cushion Type Coupling QRU (Part Number)

COUPLNG

Cushion Type Coupling QRU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 747.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A soft cushion type coupling
· Supports eccentric and deflection angle mechanisms
· Can also be used for a rotation mechanism with vibration
· The cushion is available in soft (S) and hard (H) and can be easily attached and removed
· The cushion is an insulating type made of synthetic rubber

Part Number
QRU30H-7-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Buffer Type

฿ 1,104.85

COUPLNG 1 Piece(s) 11 Day(s) 1071230343.01~5.004001~100003.520.60.41~1.080005.2x10-6Hard

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Product Category Coupling body
Buffer Material Synthetic Rubber Fastening Type Clamp Type

Please check the type/dimensions/specifications of the part QRU30H-7-12 in the Cushion Type Coupling QRU series.

Products with similar specification

Part Number
QRU16H-4-7
QRU16H-5-5
QRU16H-5-6
QRU30H-7-14
QRU30H-7-7
QRU30H-7-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Buffer Type

฿ 747.85

1 Piece(s) 11 Day(s) 104716180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

฿ 747.85

1 Piece(s) 11 Day(s) 105516180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

฿ 747.85

1 Piece(s) 11 Day(s) 105616180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

฿ 1,104.85

1 Piece(s) 11 Day(s) 1071430343.01~5.004001~100003.520.60.41~1.080005.2x10-6Hard

฿ 1,104.85

1 Piece(s) 11 Day(s) 107730343.01~5.004001~100003.520.60.41~1.080005.2x10-6Hard

฿ 1,104.85

1 Piece(s) 11 Day(s) 107830343.01~5.004001~100003.520.60.41~1.080005.2x10-6Hard