1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Plastic Coupling UJ (Part Number)

COUPLNG

Plastic Coupling UJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Miniature coupling making full use of engineered plastic fatigue resistance
· It has excellent resistance to bending fatigue as compared with metals such as aluminum alloys, realizing light and smooth rotation transmission
· For light load transmission such as those from rotary switches, encoders, or small motors
· For rotation transmission parts that require electric insulation

Part Number
UJ3.2-3.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 345.12

COUPLNG 1 Piece(s) 8 Day(s) 103.23.21214.52001~40000.440.14000Polyacetal-20~600.20.4x10-7

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Encoder Allowable Torque Range(N•m) 0.05~1.00
Features Backlash 0 / Small Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Fastening Type Set Screw Type
Disc Type Single

Please check the type/dimensions/specifications of the part UJ3.2-3.2 in the Plastic Coupling UJ series.

Products with similar specification

Part Number
UJ2-2
UJ2.5-3
UJ3-3
UJ4-3
UJ4-4
UJ5-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 399.54

1 Piece(s) 8 Day(s) 1022892001~40000.130.054000Glass Fiber Reinforced Resin-35~850.150.5x10-8

฿ 443.46

1 Piece(s) 3 Day(s) 102.531214.52001~40000.340.14000Polyacetal-20~600.20.4x10-7

฿ 389.04

1 Piece(s) 3 Day(s) 10331214.52001~40000.340.14000Polyacetal-20~600.20.4x10-7

฿ 345.12

1 Piece(s) 8 Day(s) 104314154001~100000.550.15000Polyacetal-20~600.30.6x10-7

฿ 345.12

1 Piece(s) 8 Day(s) 104414154001~100000.550.15000Polyacetal-20~600.30.6x10-7

฿ 389.04

1 Piece(s) 3 Day(s) 105514154001~100000.650.15000Polyacetal-20~600.30.6x10-7