(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Miniature coupling making full use of engineered plastic fatigue resistance
· It has excellent resistance to bending fatigue as compared with metals such as aluminum alloys, realizing light and smooth rotation transmission
· For light load transmission such as those from rotary switches, encoders, or small motors
· For rotation transmission parts that require electric insulation
Part Number |
---|
UJ3-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 389.04 | COUPLNG | 1 Piece(s) | 3 Day(s) | 10 | 3 | 3 | 12 | 14.5 | 2001~4000 | 0.3 | 4 | 0.1 | 4000 | Polyacetal | -20~60 | 0.2 | 0.4x10-7 |
Loading...
Type | Disc Type | Application | Standard / Encoder | Allowable Torque Range(N•m) | 0.05~1.00 |
---|---|---|---|---|---|
Features | Backlash 0 / Small | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Resin |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Fastening Type | Set Screw Type |
Disc Type | Single |
Please check the type/dimensions/specifications of the part UJ3-3 in the Plastic Coupling UJ series.
Part Number |
---|
UJ2-2 |
UJ2.5-3 |
UJ3.2-3.2 |
UJ4-3 |
UJ4-4 |
UJ5-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 399.54 | 1 Piece(s) | 8 Day(s) | 10 | 2 | 2 | 8 | 9 | 2001~4000 | 0.1 | 3 | 0.05 | 4000 | Glass Fiber Reinforced Resin | -35~85 | 0.15 | 0.5x10-8 | ||
฿ 443.46 | 1 Piece(s) | 3 Day(s) | 10 | 2.5 | 3 | 12 | 14.5 | 2001~4000 | 0.3 | 4 | 0.1 | 4000 | Polyacetal | -20~60 | 0.2 | 0.4x10-7 | ||
฿ 345.12 | 1 Piece(s) | 8 Day(s) | 10 | 3.2 | 3.2 | 12 | 14.5 | 2001~4000 | 0.4 | 4 | 0.1 | 4000 | Polyacetal | -20~60 | 0.2 | 0.4x10-7 | ||
฿ 345.12 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 3 | 14 | 15 | 4001~10000 | 0.5 | 5 | 0.1 | 5000 | Polyacetal | -20~60 | 0.3 | 0.6x10-7 | ||
฿ 345.12 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 14 | 15 | 4001~10000 | 0.5 | 5 | 0.1 | 5000 | Polyacetal | -20~60 | 0.3 | 0.6x10-7 | ||
฿ 389.04 | 1 Piece(s) | 3 Day(s) | 10 | 5 | 5 | 14 | 15 | 4001~10000 | 0.6 | 5 | 0.1 | 5000 | Polyacetal | -20~60 | 0.3 | 0.6x10-7 |
How can we improve?
How can we improve?