1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZST Hardened Gear Grinder Helical Rack (Part Number)

ZST Hardened Gear Grinder Helical Rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,758.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A helical rack type with hardened gear teeth. Manufactured by Schneeberger AG.
Rack angle size is of European specification, with a special torsion angle of 19°31'41.
Mounting holes can be additionally machined freely anywhere except for the teeth, which are induction hardened.
J-series is also available.

 
Part Number
ZST2-1000R
ZST2-2000R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal)

฿ 28,758.11

KHK RACK GEAR 1 Piece(s) 4 Day(s) 1010001501000

฿ 49,670.65

KHK RACK GEAR 1 Piece(s) 4 Day(s) 1020003002000

Loading...

  1. 1

Basic Information

Shape Rack Module (M) / Circular Pitch (P) 2 Tooth Type Helical
Material Steel Surface Treatment No Tooth Width(mm) 24
Heat Treatment High frequency Ground Tooth Presence Both Ends Machined No
Height(mm) 24 Accuracy Grade(DIN) Q6 Twisting Direction R
Material S45C