(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Iron
[Surface Processing] Bright Chromate Plating, Trivalent White
Part Number |
---|
CSNBTH-ST3W-M12-8 |
CSNBTH-STU-M8-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Sales Unit | Nominal Size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 79.35 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | Trivalent White | Low Quantity (can be purchased from one) | 12 | |||
฿ 3,280.77 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 11 Day(s) | - | Bright Chromate Plating | Box/Package | 8 |
Loading...
Material | Iron | Head Shape | Round head | Grip No. | 8 |
---|
How can we improve?
How can we improve?