(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· Reliable "antimicrobial" and "disinfectant" powers· Sterilization active value of 3 and bacteria trapping performance of LRV8 or higher.· Uses material compliant with the Food Sanitation Act of Japan· NSF H1 grease for food products used· Antibacterial materials used for the exterior.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Operating Pressure Range (MPa) | Connecting Tube Diameter | Inline Filter, Case Material | OUT Side Connection Port Diameter | Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 1/4 | -0.095~0.99 | - | Resin | φ8 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 1/4 | -0.095~0.99 | - | Resin | φ10 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 1/4 | -0.095~0.99 | - | Resin | φ12 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 3/8 | -0.095~0.99 | - | Resin | φ8 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 3/8 | -0.095~0.99 | - | Resin | φ10 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 3/8 | -0.095~0.99 | - | Resin | φ12 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 1/4 | -0.095~0.99 | - | Resin | Rc1/4 | Element for Replacement Model Number: SFS10-E | ||
฿ 22,072.00 | FILTER | 1 Piece(s) | 60 Day(s) | - | 1/4 | -0.095~1.5 (Compressed Air)/0.99 (N2) | - | Stainless Steel | Rc1/4 | Element for Replacement Model Number: SFS10-E-M | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 3/8 | -0.095~0.99 | - | Resin | Rc3/8 | Element for Replacement Model Number: SFS10-E | ||
฿ 22,072.00 | FILTER | 1 Piece(s) | 60 Day(s) | - | 3/8 | -0.095~1.5 (Compressed Air)/0.99 (N2) | - | Stainless Steel | Rc3/8 | Element for Replacement Model Number: SFS10-E-M | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 3/8 | -0.095~0.99 | - | Resin | Rc1/4 | Element for Replacement Model Number: SFS10-E | ||
฿ 22,072.00 | FILTER | 1 Piece(s) | 60 Day(s) | - | 3/8 | -0.095~1.5 (Compressed Air)/0.99 (N2) | - | Stainless Steel | Rc1/4 | Element for Replacement Model Number: SFS10-E-M | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | - | 1/4 | -0.095~0.99 | - | Resin | Rc3/8 | Element for Replacement Model Number: SFS10-E | ||
฿ 22,072.00 | FILTER | 1 Piece(s) | 60 Day(s) | - | 1/4 | -0.095~1.5 (Compressed Air)/0.99 (N2) | - | Stainless Steel | Rc3/8 | Element for Replacement Model Number: SFS10-E-M | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ8 | Resin | φ8 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ8 | Resin | φ10 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ8 | Resin | φ12 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ10 | Resin | φ8 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ10 | Resin | φ10 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ10 | Resin | φ12 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ12 | Resin | φ8 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ12 | Resin | φ10 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 21 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ12 | Resin | φ12 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ8 | Resin | Rc1/4 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ10 | Resin | Rc3/8 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ10 | Resin | Rc1/4 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ12 | Resin | Rc3/8 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ12 | Resin | Rc1/4 | Element for Replacement Model Number: SFS10-E | ||
฿ 7,636.24 | FILTER | 1 Piece(s) | 60 Day(s) | One-Touch Pipe | - | -0.095~0.99 | φ8 | Resin | Rc3/8 | Element for Replacement Model Number: SFS10-E |
Loading...
Type | Inline Filter | Compressed Air Quality | Particles / Containing bacteria | Filtration Level | 0.01μm |
---|---|---|---|---|---|
Treatment Air Flow Rate(l/min) | 300 | Drain Cock | No | Bowl Guard | No |
Microbial Removal Performance | LRV≧8 | Inline Filter, Element Replacement | Acceptable | Attachment | Mounting Screw (M3 × 40) / Flat Washer / Spring Washer 2 Each |
Processing Flow Rate Details(l/min) | 300–400 |
How can we improve?
How can we improve?