1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Phase Geared Motor Orthogonal Shaft VC Series (Part Number)

Three-Phase Geared Motor Orthogonal Shaft VC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,439.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Inverter operation.
· Comes with manual brake release device.
· The terminal BOX position can be changed in 90° increments.
· Low noise and long lifespan.
· Maintenance-free.
· Standard type
Geared motor compatible with top runner standards.
Can be mounted as desired.
Variable voltage motor.
Uses low noise fanless motor.
Safety caps can be attached.
Small and lightweight.
· Waterproof type
Strong waterproof structure.
High level rust-prevention effect.
7-voltage motor.
[Applications]
· Environments in which there are jets of water (indoor, outdoor, waterproof type).
· Environments in which there is a lot of dust (indoor, outdoor, waterproof type).

 
Part Number
VC02-040BH
VC02-100BH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio Output Shaft Dia.

฿ 22,439.79

FUJI HENSOKUKI GEARD MOTOR 1 Piece(s) 14 Day(s) 1/4025

฿ 27,583.74

FUJI HENSOKUKI GEARD MOTOR 1 Piece(s) 14 Day(s) 1/10030

Loading...

  1. 1

Basic Information

Mounting Category Solid Shaft / Mount Type of Face Mount Number of Phases Three-Phase Voltage (AC) 200
Capacity(W) 200 Brake Included