(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A safety fence made of dedicated aluminum frames with light weight, high rigidity and excellent cost performance.
Modular structure enables easy attachment simply by connecting the connection bracket.
The frame has higher rigidity than square frames thanks to its special cross sectional shape.
· For disaster prevention for various types of industrial machinery and equipment, such as manufacturing lines and robots in factories.
· Shields both laser light and welding light
· Logistics warehouse partition
Usable in various other settings as well.
Frame / Column Type | Aluminum Extrusion | Frame / Column Color | Yellow | Panel / Center Material Shape | Sheet Metal / Composite Plate |
---|---|---|---|---|---|
Panel / Center Material Quality | Aluminum | Shipping form | Assembly type | Door / Sliding Door Type | Sliding Door Type |
Width(mm) | 1050 | Height(mm) | 2,100 | Lower Leg Portion Height(mm) | 0 |
Frame Surface Treatment | Baked coating (Munsell value: 10YR 7.5/14 equivalent color) | Panel Color | Off-white | Height of Door(mm) | 1980 |
Frame Material [Details] | A6063S-T5 |
Please check the type/dimensions/specifications of the part N3621SDAW-Y in the Safety Fence 3650 series.
How can we improve?
How can we improve?