(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a screw for plastic metallic molds.
It is designed to bear repeated impact in a tensile direction.
Hardness = HRC 34 to 44.
Part Number |
---|
PBC-D10-14-25 |
PBC-D10-19-30 |
PBC-D13-14-30 |
PBC-D13-19-35 |
PBC-D13-24-40 |
PBC-D16-15-35 |
PBC-D16-20-40 |
PBC-D16-30-45 |
PBC-D20-20-45 |
PBC-D20-30-50 |
PBC-D20-35-55 |
PBC-D25-31-60 |
PBC-D25-41-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Nominal (The diameter of the stripper part) | Length of Stripper Part |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 158.81 | OKT SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 18 | 1 | 10 | 14 | |
฿ 164.86 | OKT SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 6 | 18 | 1 | 10 | 19 | |
฿ 164.86 | OKT SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 24 | 1.25 | 13 | 14 | |
฿ 183.00 | OKT SCREW | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 24 | 1.25 | 13 | 19 | |
฿ 190.48 | OKT SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | 24 | 1.25 | 13 | 24 | |
฿ 259.05 | OKT SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 26 | 1.5 | 16 | 15 | |
฿ 274.29 | OKT SCREW | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 26 | 1.5 | 16 | 20 | |
฿ 289.53 | OKT SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 26 | 1.5 | 16 | 30 | |
฿ 463.21 | OKT SCREW | 1 Piece(s) | 7 Day(s) | 10 | 12 | 30 | 1.75 | 20 | 20 | ||
฿ 495.48 | OKT SCREW | 1 Piece(s) | 6 Day(s) | 10 | 12 | 30 | 1.75 | 20 | 30 | ||
฿ 518.71 | OKT SCREW | 1 Piece(s) | 6 Day(s) | 10 | 12 | 30 | 1.75 | 20 | 35 | ||
฿ 890.32 | OKT SCREW | 1 Piece(s) | 7 Day(s) | 10 | 16 | 38 | 2 | 25 | 31 | ||
฿ 990.97 | OKT SCREW | 1 Piece(s) | 6 Day(s) | 10 | 16 | 38 | 2 | 25 | 41 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Other screws |
---|---|---|---|---|---|
Material | SCM435 | Surface Treatment_ | Black oxide coating | Thread Type | Metric coarse |
Sales Unit | Low Quantity (can be purchased from one) | Application | High Strength |
How can we improve?
How can we improve?