1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Puller Bolt B Type (Part Number)

Puller Bolt B Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 198.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a screw for plastic metallic molds.
It is designed to bear repeated impact in a tensile direction.
It is an external thread type.
Hardness = HRC 34 to 44.

Part Number
PBB-D10-110
PBB-D10-120
PBB-D10-130
PBB-D10-140
PBB-D10-150
PBB-D13-130
PBB-D13-140
PBB-D13-160
PBB-D13-170
PBB-D13-180
PBB-D16-160
PBB-D16-170
PBB-D16-180
PBB-D20-25
PBB-D20-35
PBB-D20-45
PBB-D20-130
PBB-D20-140
PBB-D20-150
PBB-D20-160
PBB-D20-170
PBB-D20-180
PBB-D20-220
PBB-D20-240
PBB-D25-31
PBB-D25-41
PBB-D25-150
PBB-D25-160
PBB-D25-170
PBB-D25-180
PBB-D25-200
PBB-D25-220
PBB-D25-240
PBB-D25-260
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Nominal (The diameter of the stripper part) Length of Stripper Part

฿ 198.10

OKT SCREW 1 Piece(s) Available 7 Day(s) 108121.2510110

฿ 213.34

OKT SCREW 1 Piece(s) Available 7 Day(s) 108121.2510120

฿ 236.19

OKT SCREW 1 Piece(s) Available 7 Day(s) 108121.2510130

฿ 251.43

OKT SCREW 1 Piece(s) Available 7 Day(s) 108121.2510140

฿ 266.67

OKT SCREW 1 Piece(s) Available 7 Day(s) 108121.2510150

฿ 289.53

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010161.513130

฿ 304.77

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010161.513140

฿ 342.86

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010161.513160

฿ 358.10

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010161.513170

฿ 380.96

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010161.513180

฿ 503.23

OKT SCREW 1 Piece(s) 7 Day(s) 1012181.7516160

฿ 541.94

OKT SCREW 1 Piece(s) 7 Day(s) 1012181.7516170

฿ 565.16

OKT SCREW 1 Piece(s) 7 Day(s) 1012181.7516180

฿ 463.21

OKT SCREW 1 Piece(s) 7 Day(s) 10162422025

฿ 487.74

OKT SCREW 1 Piece(s) 7 Day(s) 10162422035

฿ 534.19

OKT SCREW 1 Piece(s) 7 Day(s) 10162422045

฿ 828.39

OKT SCREW 1 Piece(s) 7 Day(s) 101624220130

฿ 874.84

OKT SCREW 1 Piece(s) 7 Day(s) 101624220140

฿ 921.29

OKT SCREW 1 Piece(s) 7 Day(s) 101624220150

฿ 952.26

OKT SCREW 1 Piece(s) 7 Day(s) 101624220160

฿ 998.71

OKT SCREW 1 Piece(s) 7 Day(s) 101624220170

฿ 1,083.87

OKT SCREW 1 Piece(s) 7 Day(s) 101624220180

฿ 1,207.74

OKT SCREW 1 Piece(s) 7 Day(s) 101624220220

฿ 1,385.81

OKT SCREW 1 Piece(s) 7 Day(s) 101624220240

฿ 797.42

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.52531

฿ 843.87

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.52541

฿ 1,385.81

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525150

฿ 1,424.52

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525160

฿ 1,501.94

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525170

฿ 1,548.39

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525180

฿ 1,772.90

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525200

฿ 1,858.06

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525220

฿ 2,036.13

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525240

฿ 2,206.45

OKT SCREW 1 Piece(s) 7 Day(s) 1020282.525260

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Other screws
Material SCM435 Surface Treatment_ Black oxide coating Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application High Strength